5-pin (KC) package image

UCC383T-ADJ ACTIVE

3-A, 9-V, ultra-low-dropout voltage regulator with reverse current protection from 0°C to 70°C

Same as: UCC383T-ADJ.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Similar functionality to the compared device.

LM1085ISX-ADJ/NOPB ACTIVE 3-A, 29-V, linear voltage regulator Alternative product with wider input voltage

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UCC383 information

Packaging information

Package | Pins TO-220 (KC) | 5
Operating temperature range (°C)
Package qty | Carrier 50 | TUBE

Features for the UCC383

  • Precision Positive Linear Series Pass Voltage Regulation
  • 0.45 V Dropout at 3 A
  • 50 mV Dropout at 10 mA
  • Quiescent Current Under 650 µA Irrespective of Load
  • Adjustable (5-Lead) Output Voltage Version
  • Fixed (3-Lead) Versions for 3.3-V and 5-V Outputs
  • Logic Shutdown Capability
  • Short-Circuit Power Limit of (3% × VIN × ISHORT)
  • Low VOUT to VIN Reverse Leakage
  • Thermal Shutdown

All trademarks are the property of their respective owners.

Description for the UCC383

The UCC283–3/–5/–ADJ family of positive linear series pass voltage regulators are tailored for low-drop-out applications where low quiescent power is important. Fabricated with a BiCMOS technology ideally suited for low input-to-output differential applications, the UCC283–5 passes 3 A while requiring only 0.45 V of typical input voltage headroom (ensured 0.6-V dropout).

These regulators include reverse voltage sensing that prevents current in the reverse direction. Quiescent current is always less than 650 µA. These devices have been internally compensated in such a way that the need for a minimum output capacitor has been eliminated.

UCC283–3 and UCC283–5 versions are in 3-lead packages and have preset outputs at 3.3 V and 5.0 V respectively. The output voltage is regulated to 1.5% at room temperature. The UCC283–ADJ version, in a 5-lead package, regulates the output voltage programmed by an external resistor ratio.

Short-circuit current is internally limited. The device responds to a sustained overcurrent condition by turning off after a tON time delay. The device then stays off for a period, tOFF, that is 32 times the tON delay. The device then begins pulsing on and off at the tON/(tON +tOFF) duty cycle of 3%. This drastically reduces the power dissipation during short-circuit and means heat sinks need only accommodate normal operation. On the 3-leaded versions of the device tON is fixed at 750 µs, on the adjustable 5-leaded versions an external capacitor sets the on time. The off time is always 32 × tON. The external timing control pin, CT, on the 5-leaded versions also serves as a shutdown input when pulled low.

Internal power dissipation is further controlled with thermal overload protection circuitry. Thermal shutdown occurs if the junction temperature exceeds 165°C. The chip remains off until the temperature has dropped 20°C.

The UCC283 series is specified for operation over the industrial range of –40°C to 85°C, and the UCC383 series is specified from 0°C to 70°C. These devices are available in 3- and 5-pin TO–220 and TO–263 power packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more