UCC38C55

ACTIVE

Commercial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 50% duty cycle

Product details

Operating temperature range (°C) 0 to 85 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 50
Operating temperature range (°C) 0 to 85 Control mode Current Topology Boost, Buck, Flyback, Forward, SEPIC Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Multi-topology, Programmable max duty cycle Duty cycle (max) (%) 50
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Undervoltage lockout options to support both Si and SiC MOSFET applications
  • 30-V VDD absolute maximum voltage
  • 1-MHz maximum fixed frequency operation
  • 50-µA startup current, 75-µA maximum
  • Low operating current: 1.3 mA (at f OSC = 52 kHz)
  • Fast 35-ns, cycle-by-cycle overcurrent limiting
  • ±1-A peak driving current
  • Rail-to-rail output
    • 25-ns rise time
    • 20-ns fall time
  • ±1% accurate 2.5-V error amplifier reference
  • Pin-to-pin compatible and drop-in replacement for UCCx8C4x
  • Functional Safety-Capable
  • Undervoltage lockout options to support both Si and SiC MOSFET applications
  • 30-V VDD absolute maximum voltage
  • 1-MHz maximum fixed frequency operation
  • 50-µA startup current, 75-µA maximum
  • Low operating current: 1.3 mA (at f OSC = 52 kHz)
  • Fast 35-ns, cycle-by-cycle overcurrent limiting
  • ±1-A peak driving current
  • Rail-to-rail output
    • 25-ns rise time
    • 20-ns fall time
  • ±1% accurate 2.5-V error amplifier reference
  • Pin-to-pin compatible and drop-in replacement for UCCx8C4x
  • Functional Safety-Capable

The UCCx8C5x family of devices are high-performance current-mode PWM controllers that can drive both Si and SiC MOSFETs in various applications. The UCCx8C5x family is a more efficient and robust version of the UCCx8C4x.

The UCCx8C5x family has new UVLO thresholds that allow for reliable SiC MOSFET operation (UCC28C56-59), in addition to existing UVLO thresholds for continued Si MOSFET support (UCCx8C50-55).

VDD absolute maximum voltage rating is extended from 20 V to 30 V for optimally driving the gate of 20-V gs, 18-V gs, or 15-V gs SiC MOSFETs, while also allowing for the exclusion of an external LDO.

The UCCx8C5x family is offered in 8-pin VSSOP (DGK), and 8-pin SOIC (D) packages.

The UCCx8C5x family of devices are high-performance current-mode PWM controllers that can drive both Si and SiC MOSFETs in various applications. The UCCx8C5x family is a more efficient and robust version of the UCCx8C4x.

The UCCx8C5x family has new UVLO thresholds that allow for reliable SiC MOSFET operation (UCC28C56-59), in addition to existing UVLO thresholds for continued Si MOSFET support (UCCx8C50-55).

VDD absolute maximum voltage rating is extended from 20 V to 30 V for optimally driving the gate of 20-V gs, 18-V gs, or 15-V gs SiC MOSFETs, while also allowing for the exclusion of an external LDO.

The UCCx8C5x family is offered in 8-pin VSSOP (DGK), and 8-pin SOIC (D) packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28C55 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 50% duty cycle Equivalent product with higher temperature range.
UCC28C55-Q1 ACTIVE Automotive, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 50% duty cycle Equivalent product with automotive grade.
Pin-for-pin with same functionality to the compared device
UCC38C45 ACTIVE Commercial, 20-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 50% duty cycle Older generation of product.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCCx8C5x Low-Power Current-Mode High-Performance PWM Controller for Si and SiC MOSFETs datasheet (Rev. C) PDF | HTML 23 Mar 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28C56EVM-066 — UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator

The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)

User guide: PDF | HTML
Not available on TI.com
Reference designs

PMP10834 — 85-265Vin, 5Vout, 1Aout, AC-DC Fly-Buck Converter Reference Design

The PMP10834RevA reference design is a compact and thermally efficient design intended to step down a wide range of AC inputs (85VAC to 265VAC). This non-isolated Flybuck design incorporates the UCC28C42 PWM with an optocoupler feedback to provide 1% output voltage regulation. All the circuit (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos