Home Power management Power switches eFuses & hot swap controllers

UCC3913

ACTIVE

Floating negative hot swap controller with commercial temp range with current limiting

Product details

FET External Vin (min) (V) -10.5 Vin (max) (V) -80 Vabsmax_cont (V) -80 Overcurrent response Current limiting, current limiting Fault response Auto-retry Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) 0 to 70 Function Adjustable current limit, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET External Vin (min) (V) -10.5 Vin (max) (V) -80 Vabsmax_cont (V) -80 Overcurrent response Current limiting, current limiting Fault response Auto-retry Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) 0 to 70 Function Adjustable current limit, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Precision Fault Threshold
  • Programmable Average Power Limiting
  • Programmable Linear Current Control
  • Programmable Overcurrent Limit
  • Programmable Fault Time
  • Fault Output Indicator
  • Shutdown Control
  • Undervoltage Lockout
  • 8-Pin SOIC
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • Wireless Base Stations

  • Precision Fault Threshold
  • Programmable Average Power Limiting
  • Programmable Linear Current Control
  • Programmable Overcurrent Limit
  • Programmable Fault Time
  • Fault Output Indicator
  • Shutdown Control
  • Undervoltage Lockout
  • 8-Pin SOIC
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • Wireless Base Stations

The UCCx913 family of negative voltage circuit breakers provides complete power management, hot-swap, and fault handling capability. The device is referenced to the negative input voltage and is driven through an external resistor connected to ground, which is essentially a current drive as opposed to the traditional voltage drive. The on-board 10-V shunt regulator protects the device from excess voltage and serves as a reference for programming the maximum allowable output sourcing current during a fault. In the event of a constant fault, the internal timer limits the on-time from less than 0.1% to a maximum of 3%. The duty cycle modulates depending on the current into the PL pin, which is a function of the voltage across the FET, and limits average power dissipation in the FET. The fault level is fixed at 50 mV across the current-sense resistor to minimize total dropout. The fault current level is set with an external current sense resistor. The maximum allowable sourcing current is programmed with a voltage divider from VDD to generate a fixed voltage on the IMAX pin. The current level, when the output appears as a current source, is equal to VIMAX/RSENSE. If desired, a controlled current startup can be programmed with a capacitor on the IMAX pin.

When the output current is below the fault level, the output device is switched on. When the output current exceeds the fault level, but is less than the maximum sourcing level programmed by the IMAX pin, the output remains switched on, and the fault timer starts charging CT. Once CT charges to 2.5 V, the output device is turned off and performs a retry some time later. When the output current reaches the maximum sourcing current level, the output appears as a current source, limiting the output current to the set value defined by IMAX.

Other features of the UCCx913 family include undervoltage lockout, and 8-pin small outline (SOIC) and dual-in-line (DIP) packages.

The UCCx913 family of negative voltage circuit breakers provides complete power management, hot-swap, and fault handling capability. The device is referenced to the negative input voltage and is driven through an external resistor connected to ground, which is essentially a current drive as opposed to the traditional voltage drive. The on-board 10-V shunt regulator protects the device from excess voltage and serves as a reference for programming the maximum allowable output sourcing current during a fault. In the event of a constant fault, the internal timer limits the on-time from less than 0.1% to a maximum of 3%. The duty cycle modulates depending on the current into the PL pin, which is a function of the voltage across the FET, and limits average power dissipation in the FET. The fault level is fixed at 50 mV across the current-sense resistor to minimize total dropout. The fault current level is set with an external current sense resistor. The maximum allowable sourcing current is programmed with a voltage divider from VDD to generate a fixed voltage on the IMAX pin. The current level, when the output appears as a current source, is equal to VIMAX/RSENSE. If desired, a controlled current startup can be programmed with a capacitor on the IMAX pin.

When the output current is below the fault level, the output device is switched on. When the output current exceeds the fault level, but is less than the maximum sourcing level programmed by the IMAX pin, the output remains switched on, and the fault timer starts charging CT. Once CT charges to 2.5 V, the output device is turned off and performs a retry some time later. When the output current reaches the maximum sourcing current level, the output appears as a current source, limiting the output current to the set value defined by IMAX.

Other features of the UCCx913 family include undervoltage lockout, and 8-pin small outline (SOIC) and dual-in-line (DIP) packages.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5067 ACTIVE -9-V to -80-V hot swap controller with power limiting Wider operating voltage range (-80 V to -9 V)
Similar functionality to the compared device
TPS23521 ACTIVE -10-V to -80-V hot swap controller with dual current limit and dual gate drive This product is an overall improved device to use in new designs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Negative Voltage Hot Swap Power Manager datasheet (Rev. A) 05 Mar 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​