Home Power management DC/DC switching regulators DC/DC controllers

UCD7230A

ACTIVE

15.5 V, 2 MHz, 4 A synchronous buck MOSFET™ driver compatible with UCD92xx and improved power on

Product details

Rating Catalog Operating temperature range (°C) -40 to 105
Rating Catalog Operating temperature range (°C) -40 to 105
VQFN (RGW) 20 25 mm² 5 x 5
  • Input from Digital Controller Sets Operating Frequency and Duty Cycle
  • Up to 2-MHz Switching Frequency
  • Dual Current Limit Protection with Independently Adjustable Thresholds
  • Fast Current Sense Circuit with Adjustable Blanking Interval Prevents Catastrophic Current Levels
  • Digital Output Current Limit Flag
  • Low Offset, Gain of 48, Differential Current Sense Amplifier
  • 3.3-V, 10-mA Internal Regulator
  • Dual TrueDrive™ High-Current Drivers
  • 10-ns Typical Rise/Fall Times with 2.2-nF Loads
  • 4.5-V to 15.5-V Supply Voltage Range
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single and Multi-Phase Applications
    • Especially Suited for Use with UCD91xx or UCD92xx Contollers
    • High-Current Multi-Phase VRM/EVRD Regulators for Desktop, Server, Telecom and Notebook Processors
    • Digitally-Controlled Synchronous-Buck Power Supplies Using µCs or the TMS320 DSP Family

TrueDrive is a trademark of Texas Instruments.

  • Input from Digital Controller Sets Operating Frequency and Duty Cycle
  • Up to 2-MHz Switching Frequency
  • Dual Current Limit Protection with Independently Adjustable Thresholds
  • Fast Current Sense Circuit with Adjustable Blanking Interval Prevents Catastrophic Current Levels
  • Digital Output Current Limit Flag
  • Low Offset, Gain of 48, Differential Current Sense Amplifier
  • 3.3-V, 10-mA Internal Regulator
  • Dual TrueDrive™ High-Current Drivers
  • 10-ns Typical Rise/Fall Times with 2.2-nF Loads
  • 4.5-V to 15.5-V Supply Voltage Range
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single and Multi-Phase Applications
    • Especially Suited for Use with UCD91xx or UCD92xx Contollers
    • High-Current Multi-Phase VRM/EVRD Regulators for Desktop, Server, Telecom and Notebook Processors
    • Digitally-Controlled Synchronous-Buck Power Supplies Using µCs or the TMS320 DSP Family

TrueDrive is a trademark of Texas Instruments.

The UCD7230A is one in the UCD7k family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7230A is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD92xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230A device protects the power stage from faulty input signals or excessive load currents.

The UCD7230A includes high-side and low-side gate drivers which utilize Texas Instrument’s TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. Furthermore, the UCD7230A offers a low offset differential amplifier with a fixed gain of 48. This amplifier greatly simplifies the task of conditioning small current sense signals inherent in high efficiency buck converters.

The UCD7230A includes a 3.3-V, 10-mA linear regulator to provide power to digital controllers such as the UCD91xx. The UCD7230A is compatible with standard 3.3-V I/O ports of the UCD91xx, the TMS320™ family DSPs, microprocessors, or ASICs.

The UCD7230A is offered in the space-saving QFN package. Package pin out has been carefully designed for optimal board layout

The UCD7230A is one in the UCD7k family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7230A is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD92xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230A device protects the power stage from faulty input signals or excessive load currents.

The UCD7230A includes high-side and low-side gate drivers which utilize Texas Instrument’s TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. Furthermore, the UCD7230A offers a low offset differential amplifier with a fixed gain of 48. This amplifier greatly simplifies the task of conditioning small current sense signals inherent in high efficiency buck converters.

The UCD7230A includes a 3.3-V, 10-mA linear regulator to provide power to digital controllers such as the UCD91xx. The UCD7230A is compatible with standard 3.3-V I/O ports of the UCD91xx, the TMS320™ family DSPs, microprocessors, or ASICs.

The UCD7230A is offered in the space-saving QFN package. Package pin out has been carefully designed for optimal board layout

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Digital Control Compatible Synchronous Buck Gate Drivers datasheet 13 Oct 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​