UCD8220

ACTIVE

Digitally assisted push pull PWM controller

alarmNotifications Order now

Product details

Vin (max) (V) 15.5 Operating temperature range (°C) -40 to 105 Control mode Peak current mode, Voltage Topology Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Current limiting, Frequency synchronization, Multi-topology, Programmable slope compensation, Soft start, Synchronization pin, Thermal shutdown Duty cycle (max) (%) 100
Vin (max) (V) 15.5 Operating temperature range (°C) -40 to 105 Control mode Peak current mode, Voltage Topology Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Current limiting, Frequency synchronization, Multi-topology, Programmable slope compensation, Soft start, Synchronization pin, Thermal shutdown Duty cycle (max) (%) 100
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • For digitally managed power supplies using µCs or the TMS320 ™ DSP family
  • Voltage or peak current mode control with cycle-by-cycle current limiting
  • Clock input from digital controller to set operating frequency and max duty cycle
  • Analog PWM comparator
  • 2-MHz switching frequency
  • 110-V input startup circuit and thermal shutdown (UCD8620)
  • Internal programmable slope compensation
  • 3.3-V, 10-mA linear regulator
  • DSP/µC compatible inputs
  • Dual ±4-A TrueDrive™ integrated circuit high current drivers
  • 10-ns typical rise and fall times with 2.2-nF
  • 25-ns input-to-output propagation delay
  • 25-ns current sense-to-output propagation delay
  • Programmable current-limit threshold
  • Digital output current-limit flag
  • 4.5-V to 15.5-V supply voltage range
  • Rated from –40°C to 105°C
  • For digitally managed power supplies using µCs or the TMS320 ™ DSP family
  • Voltage or peak current mode control with cycle-by-cycle current limiting
  • Clock input from digital controller to set operating frequency and max duty cycle
  • Analog PWM comparator
  • 2-MHz switching frequency
  • 110-V input startup circuit and thermal shutdown (UCD8620)
  • Internal programmable slope compensation
  • 3.3-V, 10-mA linear regulator
  • DSP/µC compatible inputs
  • Dual ±4-A TrueDrive™ integrated circuit high current drivers
  • 10-ns typical rise and fall times with 2.2-nF
  • 25-ns input-to-output propagation delay
  • 25-ns current sense-to-output propagation delay
  • Programmable current-limit threshold
  • Digital output current-limit flag
  • 4.5-V to 15.5-V supply voltage range
  • Rated from –40°C to 105°C

The UCD8220 analog pulse-width modulator (PWM) device is used in digitally managed power supplies using a microcontroller or the TMS320 DSP family.

The UCD8220 device is a double-ended PWM controller configured with push-pull drive logic.

Systems using the UCD8220 device close the PWM feedback loop with traditional analog methods, but the UCD8220 controller includes circuitry to interpret a time-domain digital pulse train. The pulse train contains the operating frequency and maximum duty cycle limit which are used to control the power supply operation. The device circuitry eases implementation of a converter with high level control features without the added complexity or possible PWM resolution limitations of closing the control loop in the discrete time domain.

The UCD8220 device can be configured for either peak current mode or voltage mode control. The device provides a programmable current-limit function and a digital output current-limit flag which can be monitored by the host controller to set the current limit operation. For fast switching speeds, the output stage uses the TrueDrive output circuit architecture, which delivers rated current of ±4-A into the gate of a MOSFET. Finally the device also includes a 3.3-V, 10-mA linear regulator to provide power to the digital controller or act as a reference in the system.

The UCD8220 controller is compatible with the standard 3.3-V I/O ports of UCD9K digital power controllers, DSPs, microcontrollers, or ASICs and is offered in the PowerPAD™ integrated circuit package HTSSOP.

The UCD8220 analog pulse-width modulator (PWM) device is used in digitally managed power supplies using a microcontroller or the TMS320 DSP family.

The UCD8220 device is a double-ended PWM controller configured with push-pull drive logic.

Systems using the UCD8220 device close the PWM feedback loop with traditional analog methods, but the UCD8220 controller includes circuitry to interpret a time-domain digital pulse train. The pulse train contains the operating frequency and maximum duty cycle limit which are used to control the power supply operation. The device circuitry eases implementation of a converter with high level control features without the added complexity or possible PWM resolution limitations of closing the control loop in the discrete time domain.

The UCD8220 device can be configured for either peak current mode or voltage mode control. The device provides a programmable current-limit function and a digital output current-limit flag which can be monitored by the host controller to set the current limit operation. For fast switching speeds, the output stage uses the TrueDrive output circuit architecture, which delivers rated current of ±4-A into the gate of a MOSFET. Finally the device also includes a 3.3-V, 10-mA linear regulator to provide power to the digital controller or act as a reference in the system.

The UCD8220 controller is compatible with the standard 3.3-V I/O ports of UCD9K digital power controllers, DSPs, microcontrollers, or ASICs and is offered in the PowerPAD™ integrated circuit package HTSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet UCD8220 Digitally Managed Push-Pull Analog PWM Controllers datasheet (Rev. E) PDF | HTML 29 Jan 2020
User guide 200-VA HF Inverter Design Based on UCD8220 and MSP430G2330 for Automotive Applications 07 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00122 — Automotive 200-VA High Frequency Inverter Design

This design presents a low-cost, small size, robust 200-VA DC to AC inverter based on TI’s MSP430 and UCD8220-digitally managed push-pull controller. It is targetted towards car inverters and small-segment inverters for commercial applications. In this design, UCD8220 is used for a boost (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos