64-pin (RGC) package image

UCD90120RGCT ACTIVE

12-Channel Sequencer and System Health Monitor

ACTIVE Custom reel may be available
Same as: UCD90120RGCT.A, UCD90120RGCT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD90120RGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the UCD90120

  • Monitor and Sequence 12 Voltage Rails
    • All Rails Sampled Every 200µs
    • 12-bit ADC With 2.5V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • Six Hardware Comparators for Power Supply Fault Response in < 80µs
    • Four Programmable Under-Voltage and Over-Voltage Thresholds per Monitor
    • Programmable Fault Response Including Retries, Shutdown Slaves and Resequence
  • Non-Volatile Error Logging
    • Stores Up To 18 Faults
    • Log Peak Values For All Monitor Inputs
  • Closed Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined Margin Thresholds
    • Unused Margin Outputs can be Used as GPIOs or General-Purpose PWM Outputs
  • Watchdog Timer and System Reset
    • Programmable WDT Reset and Start Times
    • Configurable System Reset Pulse Widths
  • Flexible Digital I/O Configuration
    • Boolean Logic Builder for GPO Config
    • GPIOs can be Used as Enables, Resets, Power Good and Other On-Board Functions
  • Wide Range Single Supply (3.3V to 12V)
    • Internal Temperature Sensor
    • 64-Pin QFN Package
  • JTAG and I2C/SMBus/PMBus Interfaces
  • Fusion Digital Power GUI for Configuring and Monitoring Device Operation
  • APPLICATIONS
    • Industrial / ATE
    • Telecommunications and Networking Equipment
    • Servers and Storage Systems
    • Any System Requiring Sequencing and Monitoring of Multiple Power Rails

Description for the UCD90120

The UCD90120 Power Supply Sequencer and System Health Monitor monitors and sequences up to 12 independent voltage rails. The device integrates a 12-bit ADC with a 2.5V internal reference for monitoring up to 13 power supply voltage, current, or temperature inputs.

26 GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading multiple UCD90120 devices, or other system functions. 12 of these pins can be used as PWM outputs for power supply margining or general-purpose PWM functions including clock generation for switch-mode power supplies.

The TI Fusion Digital Power Designer is provided for device configuration. This PC-based Graphical User Interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD90120 has an I2C/PMBus/SMBus communication interface for pre-production and in-system configuring and monitoring and a JTAG Port for production programming.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD90120RGCR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more