64-pin (RGC) package image

UCD90160ARGCR ACTIVE

16-Rail PMBus Power Supply Sequencer and System Manager with ACPI Support

ACTIVE Custom reel may be available
Same as: UCD90160ARGCR.B, UCD90160ARGCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD90160ARGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the UCD90160A

  • Monitor and sequence 16 voltage rails
    • All rails sampled every 400 µs
    • 12-Bit ADC with 2.5-V, 0.5% internal VREF
    • Sequence based on time, rail and pin dependencies
    • Four programmable undervoltage and overvoltage thresholds per monitor
  • Nonvolatile error and peak-value logging per monitor (up to 12 fault detail entries)
  • Closed-loop margining for 10 rails
    • Margin output adjusts rail voltage to match user-defined margin thresholds
  • Programmable watchdog timer and system reset
  • Easily cascade multiple power sequencers and take coordinated fault responses
  • Pin selected rail states for ACPI support
  • Flexible digital I/O configuration
  • Cascading multiple devices
  • Response and monitor to GPI-triggered fault
  • Multi-phase PWM clock generator
    • Clock frequencies from 15.259 kHz to 125 MHz
    • Capability to configure independent clock outputs for synchronizing switch-mode power supplies
  • JTAG and I2C/SMBus/PMBus™ interfaces

Description for the UCD90160A

The UCD90160A is a 16-rail PMBus/I2C addressable power supply sequencer  and monitor.  The device integrates a 12-bit ADC for monitoring up to 16 power supply voltage inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90160A offers support for margining, and general-purpose PWM functions.

Specific power states can be achieved using the Pin-Selected Rail States feature. This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for hardware devices.

The Fault Pin feature enables easily cascading multiple devices and coordinates among those devices to take synchronized fault responses.

The TI Fusion Digital Power™ designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD90160ARGCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more