UCD9220

ACTIVE

2MHz, 2 rail, 4 phase digital PWM buck controller

alarmNotifications Order now

Product details

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGZ) 48 49 mm² 7 x 7
  • Fully Configurable Multi-Output and Multi-Phase Non-Isolated DC/DC PWM Controller
  • Controls Up To Two Voltage Rails and Up To Four Phases
  • Supports Switching Frequencies Up to 2MHz With 250 ps Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator With Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations Including Prebias Start-up
  • Supports Voltage Tracking, Margining and Sequencing
  • Supports Current and Temperature Balancing for Multi-Phase Power Stages
  • Supports Phase Adding/Shedding for Multi-Phase Power Stages
  • Sync In /Out Pins Align DPWM Clocks Between Multiple UCD9220 Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input Current and Voltage
    • Output Current and Voltage
    • Temperature at Each Power Stage
  • Multiple Levels of Overcurrent Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Digitally Monitored
  • Over and Undervoltage Fault Protection
  • Overtemperature Fault Protection
  • Enhanced Nonvolatile Memory With Error Correction Code (ECC)
  • Device Operates From a Single Supply With an Internal Regulator Controller That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power™ Designer, a Full Featured PC Based Design Tool to Simulate, Configure, and Monitor Power Supply Performance.
  • APPLICATIONS
    • Industrial/ATE
    • Networking Equipment
    • Telecommunications Equipment
    • Servers
    • Storage Systems
    • FPGA, DSP and Memory Power

Fusion Digital Power, Auto-ID are trademarks of Texas Instruments.

  • Fully Configurable Multi-Output and Multi-Phase Non-Isolated DC/DC PWM Controller
  • Controls Up To Two Voltage Rails and Up To Four Phases
  • Supports Switching Frequencies Up to 2MHz With 250 ps Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator With Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations Including Prebias Start-up
  • Supports Voltage Tracking, Margining and Sequencing
  • Supports Current and Temperature Balancing for Multi-Phase Power Stages
  • Supports Phase Adding/Shedding for Multi-Phase Power Stages
  • Sync In /Out Pins Align DPWM Clocks Between Multiple UCD9220 Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input Current and Voltage
    • Output Current and Voltage
    • Temperature at Each Power Stage
  • Multiple Levels of Overcurrent Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Digitally Monitored
  • Over and Undervoltage Fault Protection
  • Overtemperature Fault Protection
  • Enhanced Nonvolatile Memory With Error Correction Code (ECC)
  • Device Operates From a Single Supply With an Internal Regulator Controller That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power™ Designer, a Full Featured PC Based Design Tool to Simulate, Configure, and Monitor Power Supply Performance.
  • APPLICATIONS
    • Industrial/ATE
    • Networking Equipment
    • Telecommunications Equipment
    • Servers
    • Storage Systems
    • FPGA, DSP and Memory Power

Fusion Digital Power, Auto-ID are trademarks of Texas Instruments.

The UCD9220 is a multi-rail, multi-phase synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with flash memory and a serial interface to support configuration, monitoring and management.

The UCD9220 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining, tracking and intelligent phase management to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions - from discrete drives in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD9k family of system power controllers.

The UCD9220 is a multi-rail, multi-phase synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with flash memory and a serial interface to support configuration, monitoring and management.

The UCD9220 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining, tracking and intelligent phase management to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions - from discrete drives in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD9k family of system power controllers.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCD9224 ACTIVE 2 MHz, 2 rail, 4 phase digital PWM buck controller with improved sequencing This product has improved sequencing.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata UCD9220 Datasheet Errata 21 Mar 2009
* Data sheet Digital PWM System Controller datasheet 03 Mar 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​