16-pin (PW) package image

ULN2003BPWR OBSOLETE

50-V, 7-ch darlington array with 3-V input capability and low cost

OBSOLETE Custom reel may be available
ULN2003BPWR is no longer in production
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

ULN2003AIPWR ACTIVE 50-V, 7-ch darlington transistor array, -40 to 105C Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More ULN2003B information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the ULN2003B

  • Greater Than 4x Reduction in Output Leakage (ICEX) over ULN2003A
  • 500-mA Rated Collector Current (Single Output)
  • High-Voltage Outputs 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay-Driver Applications

Description for the ULN2003B

The ULN2003B device is a high-voltage, high-current Darlington transistor array. This device consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.

The ULN2003B has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or CMOS devices.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more