Product details

Features Low Noise PGA/VGA VGA Number of channels 2 Vs (max) (V) 5.25 Vs (min) (V) 4.75 BW at Acl (MHz) 40 Acl, min spec gain (V/V) 8 Slew rate (typ) (V/µs) 300 Gain (max) (dB) 53 Rating Catalog Operating temperature range (°C) -40 to 85
Features Low Noise PGA/VGA VGA Number of channels 2 Vs (max) (V) 5.25 Vs (min) (V) 4.75 BW at Acl (MHz) 40 Acl, min spec gain (V/V) 8 Slew rate (typ) (V/µs) 300 Gain (max) (dB) 53 Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PFB) 48 81 mm² 9 x 9
  • LOW NOISE PREAMP:
    • Low Input Noise: 1.25nV/Hz
    • Active Termination Noise Reduction
    • Switchable Termination Value
    • 80MHz Bandwidth
    • 5dB to 25dB Gain Range
    • Differential Input /Output
  • LOW NOISE VARIABLE GAIN AMPLIFIER:
    • Low Noise VCA: 3.3nV/Hz, Differential Programming Optimizes Noise Figure
    • 24dB to 45dB Gain
    • 40MHz Bandwidth
    • Differential Input /Output
  • LOW CROSSTALK: 52dB at Max Gain, 5MHz
  • HIGH-SPEED VARIABLE GAIN ADJUST
  • SWITCHABLE EXTERNAL PROCESSING
  • LOW NOISE PREAMP:
    • Low Input Noise: 1.25nV/Hz
    • Active Termination Noise Reduction
    • Switchable Termination Value
    • 80MHz Bandwidth
    • 5dB to 25dB Gain Range
    • Differential Input /Output
  • LOW NOISE VARIABLE GAIN AMPLIFIER:
    • Low Noise VCA: 3.3nV/Hz, Differential Programming Optimizes Noise Figure
    • 24dB to 45dB Gain
    • 40MHz Bandwidth
    • Differential Input /Output
  • LOW CROSSTALK: 52dB at Max Gain, 5MHz
  • HIGH-SPEED VARIABLE GAIN ADJUST
  • SWITCHABLE EXTERNAL PROCESSING

The VCA2612 is a highly integrated, dual receive channel, signal processing subsystem. Each channel of the product consists of a low noise preamplifier (LNP) and a Variable Gain Amplifier (VGA). The LNP circuit provides the necessary connections to implement Active Termination (AT), a method of cable termination which results in up to 4.6dB noise figure improvement. Different cable termination characteristics can be accommodated by utilizing the VCA2612\x92s switchable LNA feedback pins. The LNP has the ability to accept both differential and single-ended inputs, and generates a differential output signal. The LNP provides strappable gains of 5dB, 17dB, 22dB, and 25dB.

The output of the LNP can be accessed externally for further signal processing, or fed directly into the VGA. The VCA2612\x92s VGA section consists of two parts: the Voltage Controlled Attenuator (VCA) and the Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally programmed. The combination of these two programmable elements results in a variable gain ranging from 0dB up to a maximum gain as defined by the user through external connections. The output of the VGA can be used in either a single-ended or differential mode to drive high-performance Analog-to-Digital (A/D) converters.

The VCA2612 also features low crosstalk and outstanding distortion performance. The combination of low noise and gain range programmability make the VCA2612 a versatile building block in a number of applications where noise performance is critical. The VCA2612 is available in a TQFP-48 package.

The VCA2612 is a highly integrated, dual receive channel, signal processing subsystem. Each channel of the product consists of a low noise preamplifier (LNP) and a Variable Gain Amplifier (VGA). The LNP circuit provides the necessary connections to implement Active Termination (AT), a method of cable termination which results in up to 4.6dB noise figure improvement. Different cable termination characteristics can be accommodated by utilizing the VCA2612\x92s switchable LNA feedback pins. The LNP has the ability to accept both differential and single-ended inputs, and generates a differential output signal. The LNP provides strappable gains of 5dB, 17dB, 22dB, and 25dB.

The output of the LNP can be accessed externally for further signal processing, or fed directly into the VGA. The VCA2612\x92s VGA section consists of two parts: the Voltage Controlled Attenuator (VCA) and the Programmable Gain Amplifier (PGA). The gain and gain range of the PGA can be digitally programmed. The combination of these two programmable elements results in a variable gain ranging from 0dB up to a maximum gain as defined by the user through external connections. The output of the VGA can be used in either a single-ended or differential mode to drive high-performance Analog-to-Digital (A/D) converters.

The VCA2612 also features low crosstalk and outstanding distortion performance. The combination of low noise and gain range programmability make the VCA2612 a versatile building block in a number of applications where noise performance is critical. The VCA2612 is available in a TQFP-48 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet VCA2612: Dual, Variable Gain Amplifier with Low Noise Preamp datasheet (Rev. C) 08 Apr 2004
Application note Dual-Channel VCAs: Methods for Powering Down One Channel 11 Jun 2004
EVM User's guide VCA261xEVM User's Guide (Rev. A) 21 Aug 2003
Application note AB-170: Ultrasound Processor Supplementary Material 25 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

VCA2611EVM — VCA2611 Evaluation Module

The VCA2611 is a dual, variable gain amplifier including a low-noise preamplifier (LNP). The VCA2611EVM evaluation module is designed to provide a complete evaluation platform for the VCA2611. The user can apply the input signal either to the LNP, or directly to the VCA section. The differential (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos