8-pin (D) package image

VCA810AIDR ACTIVE

High-Gain Adjustable Range, Wideband, Voltage-Controlled Amplifier

ACTIVE Custom reel may be available
Same as: VCA810AIDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LMH6502MAX/NOPB ACTIVE Wideband, Low Power, Linear-in-dB Variable Gain Amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

VCA810AID ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More VCA810 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the VCA810

  • High Gain Adjust Range: ±40 dB
  • Differential In, Single-Ended Out
  • Low Input Noise Voltage: 2.4 nV/√Hz
  • Constant Bandwidth vs Gain: 35 MHz
  • High dB/V Gain Linearity: ±0.3 dB
  • Gain Control Bandwidth: 25 MHz
  • Low Output DC Error: < ±40 mV
  • High Output Current: &plsumn;60 mA
  • Low Supply Current: 24.8 mA
    (Maximum for –40°C to 85°C Temperature Range)
  • APPLICATIONS
    • Optical Receiver Time Gain Control
    • Sonar Systems
    • Voltage-Tunable Active Filters
    • Log Amplifiers
    • Pulse Amplitude Compensation
    • AGC receivers With RSSI
    • Improved Replacement for VCA610

All other trademarks are the property of their respective owners

Description for the VCA810

The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled gain amplifier. The device provides a differential input to single-ended output conversion with a high-impedance gain control input used to vary the gain over a –40-dB to 40-dB range linear in dB/V.

Operating from ±5-V supplies, the device gain control voltage adjusts the gain from –40 dB at a 0-V input to 40 dB at a –2-V input. Increasing the control voltage above ground attenuates the signal path to greater than 80 dB. Signal bandwidth and slew rate remain constant over the entire gain adjust range. This 40-dB/V gain control is accurate within ±1.5 dB (±0.9 dB for high grade), allowing the gain control voltage in an AGC application to be used as a received signal strength indicator (RSSI) with ±1.5-dB accuracy.

Excellent common-mode rejection and common-mode input range at the two high-impedance inputs allow the device to provide a differential receiver operation with gain adjust. The output signal is referenced to ground. Zero differential input voltage gives a 0-V output with a small DC offset error. Low input noise voltage ensures good output SNR at the highest gain settings.

In applications where pulse edge information is critical, and the device is being used to equalize varying channel loss, minimal change in group delay over gain setting retains excellent pulse edge information.

An improved output stage provides adequate output current to drive the most demanding loads. Although principally intended to drive analog-to-digital converters (ADCs) or second-stage amplifiers, the ±60-mA output current easily drives doubly-terminated 50-Ω lines or a passive post-filter stage over the ±1.7-V output voltage range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

VCA810AID ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more