VFC32

ACTIVE

Voltage-to-frequency and frequency-to-voltage converter with 0.05% linearity error at 500 kHz

Product details

Vs (min) (V) 11 Vs (max) (V) 20 Product type Frequency-to-voltage, Voltage-to-frequency Operating temperature range (°C) 0 to 70 Rating Catalog
Vs (min) (V) 11 Vs (max) (V) 20 Product type Frequency-to-voltage, Voltage-to-frequency Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM231 ACTIVE Precision voltage-to-frequency converter with 1-Hz to 100-kHz FS frequency (wide operating temp) Wider supply voltage range and operating temperature.
LM2907-N ACTIVE Frequency-to-voltage converter for ground or supply referred load up to 50 mA Wider supply voltage range and operating temperature range in a smaller PDIP package option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Voltage-to-Frequency and Frequency-to-Voltage Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​