100-pin (MOC) package image

WL1807MODGIMOCR ACTIVE

WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module

ACTIVE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

WL1807MODGIMOCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins QFM (MOC) | 100
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,200 | LARGE T&R

Features for the WL1807MOD

  • General
    • Integrates RF, power amplifiers (PAs), clocks, RF switches, filters, passives, and power management
    • Quick hardware design with TI module collateral and reference designs
    • Operating temperature: –40°C to +85°C industrial temperature grade
    • Small form factor: 13.3mm × 13.4mm × 2mm
    • 100-pin MOC package
    • FCC, IC, ETSI/CE, and TELEC certified with PCB, dipole, chip, and PIFA antennas
  • Wi-Fi
    • WLAN baseband processor and RF transceiver support of IEEE Std 802.11a, 802.11b, 802.11g, and 802.11n
    • 20MHz and 40MHz SISO and 20MHz 2 × 2 MIMO at 2.4GHz for high throughput: 80Mbps (TCP), 100Mbps (UDP)
    • 2.4GHz MRC support for extended range and 5GHz diversity capable
    • Fully calibrated: Production calibration is not required
    • 4-bit SDIO host interface support
    • Wi-Fi direct concurrent operation (multichannel, multirole)
  • Bluetooth and Bluetooth Low Energy: WL1837MOD only
    • Bluetooth 5.1 secure connection compliant and CSA2 support; declaration ID: D052427
    • Host controller interface (HCI) transport for Bluetooth over UART
    • Dedicated audio processor support of SBC encoding + A2DP
    • Dual-mode Bluetooth and Bluetooth Low Energy
    • TI’s Bluetooth and Bluetooth Low Energy certified stack
  • Key benefits
    • Reduces design overhead
    • Differentiated use cases by configuring WiLink™ 8 simultaneously in two roles (STA and AP) to connect directly with other Wi-Fi devices on different RF channel (Wi-Fi networks)
    • Best-in-class Wi-Fi with high-performance audio and video streaming reference applications with up to 1.4× the range versus one antenna
    • Different provisioning methods for in-home devices’ connectivity to Wi-Fi in one step
    • Lowest Wi-Fi power consumption in connected idle (< 800µA)
    • Configurable wake on WLAN filters to only wake up the system
    • Wi-Fi and Bluetooth single antenna coexistence

Description for the WL1807MOD

The certified WiLink™ 8 module from TI offers a high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1837MOD only) in a power-optimized design. The WL18x7MOD is a Wi-Fi, dual-band, 2.4GHz and 5GHz module solution with two antennas supporting industrial temperature grade. The device is FCC, IC, ETSI/CE, and TELEC certified for AP (with DFS support) and client. TI offers drivers for high-level operating systems, such as Linux and Android™. Additional drivers, such as WinCE and RTOS, which include QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

WL1807MODGIMOCT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more