14-pin (N) package image

XTR101AP ACTIVE

Precision, Low Drift 4-20mA Two-Wire Transmitter

Same as: XTR101AP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

XTR105UA/2K5 ACTIVE 4-20mA Current Transmitter with Sensor Excitation and Linearization Includes linearization circuitry. 7.5V to 36V supply. 2 matched 800uA current sources instead of 1mA sources.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More XTR101 information

Packaging information

Package | Pins PDIP (N) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 25 | TUBE

Features for the XTR101

  • INSTRUMENTATION AMPLIFIER INPUT:
    • Low Offset Voltage, 30µV max
    • Low Voltage Drift, 0.75µV/°C max
    • Low Nonlinearity, 0.01% max
  • TRUE TWO-WIRE OPERATION:
    • Power and Signal on One Wire Pair
    • Current Mode Signal Transmission
    • High Noise Immunity
  • DUAL MATCHED CURRENT SOURCES
  • WIDE SUPPLY RANGE: 11.6V to 40V
  • SPECIFICATION RANGE: –40°C to +85°C
  • SMALL DIP-14 PACKAGE, CERAMIC AND PLASTIC
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL:
      • Pressure Transmitters
      • Temperature Transmitters
      • Millivolt Transmitters
    • RESISTANCE BRIDGE INPUTS
    • THERMOCOUPLE INPUTS
    • RTD INPUTS
    • CURRENT SHUNT (mV) INPUTS
    • PRECISION DUAL CURRENT SOURCES
    • AUTOMATED MANUFACTURING
    • POWER/PLANT ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

Description for the XTR101

The XTR101 is a microcircuit, 4-20mA, two-wire transmitter containing a high accuracy instrumentation amplifier (IA), a voltage-controlled output current source, and dual-matched precision current reference. This combination is ideally suited for remote signal conditioning of a wide variety of transducers such as thermocouples, RTDs, thermistors, and strain gauge bridges. State-of-the-art design and laser-trimming, wide temperature range operation, and small size make it very suitable for industrial process control applications. In addition, the optional external transistor allows even higher precision.

The two-wire transmitter allows signal and power to be supplied on a single wire pair by modulating the power-supply current with the input signal source. The transmitter is immune to voltage drops from long runs and noise from motors, relays, actuators, switches, transformers, and industrial equipment. It can be used by OEMs producing transmitter modules or by data acquisition system manufacturers.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more