24-pin (DBQ) package image

XTR108EA/2K5 ACTIVE

4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning

ACTIVE Custom reel may be available
Same as: XTR108EA/2K5.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR108EA ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the XTR108

  • COMPLETE TRANSMITTER +RTD LINEARIZATION
  • TWO-WIRE, 4-20mA OUTPUT
  • VOLTAGE OUTPUT (0.5V to 4.5V)
  • ELIMINATES POTENTIOMETERS AND TRIMMING
  • DIGITALLY CALIBRATED
  • 5V SUB-REGULATOR OUTPUT
  • SERIAL SPI™ BUS INTERFACE
  • SSOP-24 PACKAGE
  • APPLICATIONS
    • REMOTE RTD TRANSMITTERS
    • PRESSURE BRIDGE TRANSMITTERS
    • STRAIN GAGE TRANSMITTERS
    • SCADA REMOTE DATA ACQUISITION
    • WEIGHING SYSTEMS
    • INDUSTRIAL PROCESS CONTROL

SPI is a trademark of Motorola, Inc. All other trademarks are the property of their respective owners.

Description for the XTR108

The XTR108 is a "smart", programmable, 4-20mA, two-wire transmitter designed for temperature and bridge sensors. Zero, span, and linearization errors in the analog signal path can be calibrated via a standard digital serial interface, eliminating manual trimming. Non-volatile ex-ternal EEPROM stores calibration settings.

The all-analog signal path contains an input multiplexer, autozeroed programmable-gain instrumentation amplifier, dual programmable current sources, linearization circuit, voltage reference, sub-regulator, internal oscillator, control logic, and an output current amplifier. Programmable level shifting compensates for sensor DC offsets. Selectable up- and down-scale output indicates out-of-range and burn-out per NAMUR NE43. Automatic reset is initiated when supply is lost.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR108EA ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more