16-pin (DW) package image

XTR110KU LAST TIME BUY

Voltage-to-current converter/transmitter with 10-V reference and selectable input/output ranges

Same as: XTR110KU.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
XTR110KU is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

XTR111AIDGQR ACTIVE Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio This device offers an adjustable regulator (3-V to 15-V), and output error flag and disable pins

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR110KU/1K ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More XTR110 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the XTR110

  • 4mA TO 20mA TRANSMITTER
  • SELECTABLE INPUT/OUTPUT RANGES:
    • 0V to +5V, 0V to +10V Inputs
    • 0mA to 20mA, 5mA to 25mA Outputs Other Ranges
  • 0.005% MAX NONLINEARITY, 14 BIT
  • PRECISION +10V REFERENCE OUTPUT
  • SINGLE SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 13.5V to 40V
  • APPLICAITONS:
    • INDUSTRIAL PROCESS CONTROL
    • PRESSURE/TEMPERATURE TRANSMITTERS
    • CURRENT-MODE BRIDGE EXCITATION
    • GROUNDED TRANSDUCER CIRCUITS
    • CURRENT SOURCE REFERENCE FOR DATA ACQUISITION
    • PROGRAMMABLE CURRENT SOURCE FOR TEST EQUIPMENT
    • POWER PLANT/ENERGY SYSTEM MONITORING

All trademarks are the property of their respective owners.

Description for the XTR110

The XTR110 is a precision voltage-to-current converter designed for analog signal transmission. It accepts inputs of 0 to 5V or 0 to 10V and can be connected for outputs of 4 to 20mA, 0 to 20mA, 5 to 25mA and many other commonly used ranges.

A precision on-chip metal film resistor network provides input scaling and current offsetting. An internal 10V voltage reference can be used to drive external circuitry.

The XTR110 is available in 16-pin plastic DIP, ceramic DIP and SOL-16 surface-mount packages. Commercial and industrial temperature range models are available.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR110KU/1K ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more