8-pin (D) package image

XTR115UA OBSOLETE

4-20-mA current loop transmitter with 2.5-V reference and 200-μA power

XTR115UA is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

XTR115UA/2K5 ACTIVE 4-20-mA current loop transmitter with 2.5-V reference and 200-μA power Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR115UA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More XTR115 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the XTR115

  • Low quiescent current: 200µA
  • 5V regulator for external circuits
  • VREF for sensor excitation:
    • XTR115: 2.5V
    • XTR116: 4.096V
  • Low span error: 0.05%
  • Low nonlinearity error: 0.003%
  • Wide loop supply range: 7.5V to 36V
  • SOIC-8 package

Description for the XTR115

The XTR115 and XTR116 (XTR11x) are precision current output converters designed to transmit analog 4mA to 20mA signals over an industry standard current loop. These devices provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5V) can be used to power external circuitry. A precision on-chip VREF (2.5V for the XTR115 and 4.096V for the XTR116) can be used for offsetting or to excite transducers. A current return pin (IRET) senses any current used in external circuitry to provide an accurate control of the output current.

The XTR11x are a fundamental building block of smart sensors using 4mA to 20mA current transmission.

The XTR11x are specified for operation over the extended industrial temperature range, –40°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR115UA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more