20-pin (RGW) package image

XTR300AIRGWR ACTIVE

Industrial Analog Current/Voltage Output Driver

ACTIVE Custom reel may be available
Same as: XTR300AIRGWR.B, XTR300AIRGWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR300AIRGWT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGW) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the XTR300

  • USER-SELECTABLE: Voltage or Current Output
  • +40V SUPPLY VOLTAGE
  • VOUT: ±10V (up to ±17.5V at ±20V supply)
  • IOUT: ±20mA (linear up to ±24mA)
  • SHORT- OR OPEN-CIRCUIT FAULT INDICATOR PIN
  • NO CURRENT SHUNT REQUIRED
  • OUTPUT DISABLE FOR SINGLE INPUT MODE
  • THERMAL PROTECTION
  • OVERCURRENT PROTECTION
  • SEPARATE DRIVER AND RECEIVER CHANNELS
  • DESIGNED FOR TESTABILITY
  • APPLICATIONS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • INDUSTRIAL CROSS-CONNECTORS
    • INDUSTRIAL HIGH-VOLTAGE I/O
    • 3-WIRE-SENSOR CURRENT OR VOLTAGE OUTPUT
    • ±10V 2- AND 4-WIRE VOLTAGE OUTPUT
      U.S. Patent Nos. 7,427,898, 7,425,848, and 7,449,873
      Other Patents Pending

All other trademarks are the property of their respective owners

Description for the XTR300

The XTR300 is a complete output driver for industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The Instrumentation Amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output selection capability, together with the error flags and monitor pins, make remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input as well as over-temperature conditions are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited and thermal protection is provided.

The XTR300 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40V.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR300AIRGWT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more