XTR305

ACTIVE

Industrial analog current to voltage output driver

Product details

Vs (min) (V) 10 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.00001 Offset voltage (±) (max) (V) 0.0025 Product type 3-wire on-chip diagnostics Operating temperature range (°C) -55 to 125 Rating Catalog
Vs (min) (V) 10 Vs (max) (V) 40 Offset voltage drift (±) (max) (V/°C) 0.00001 Offset voltage (±) (max) (V) 0.0025 Product type 3-wire on-chip diagnostics Operating temperature range (°C) -55 to 125 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • User-Selectable: Current or Voltage Output
  • VOUT: ±10 V (up to ±17.5 V at ±20-V supply)
  • IOUT: ±20 mA (Linear up to ±24 mA)
  • 40-V Supply Voltage
  • Diagnostic Features:
    • Short- or Open-Circuit Fault Indicator Pin
    • Thermal Protection
    • Overcurrent Protection
  • No Current Shunt Required
  • Output Disable for Single Input Mode
  • Separate Driver and Receiver Channels
  • Designed For Testability ™
  • User-Selectable: Current or Voltage Output
  • VOUT: ±10 V (up to ±17.5 V at ±20-V supply)
  • IOUT: ±20 mA (Linear up to ±24 mA)
  • 40-V Supply Voltage
  • Diagnostic Features:
    • Short- or Open-Circuit Fault Indicator Pin
    • Thermal Protection
    • Overcurrent Protection
  • No Current Shunt Required
  • Output Disable for Single Input Mode
  • Separate Driver and Receiver Channels
  • Designed For Testability ™

The XTR305 is a complete output driver for cost-sensitive industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The instrumentation amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage-output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output-selection capability, together with the error flags and monitor pins, makes remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input, as well as overtemperature conditions, are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited, and thermal protection is provided.

The XTR305 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40 V, and is operational over the extended industrial temperature range (−55°C to +125°C).

The XTR305 is a complete output driver for cost-sensitive industrial and process control applications. The output can be configured as current or voltage by the digital I/V select pin. No external shunt resistor is required. Only external gain-setting resistors and a loop compensation capacitor are required.

The separate driver and receiver channels provide flexibility. The instrumentation amplifier (IA) can be used for remote voltage sense or as a high-voltage, high-impedance measurement channel. In voltage-output mode, a copy of the output current is provided, allowing calculation of load resistance.

The digital output-selection capability, together with the error flags and monitor pins, makes remote configuration and troubleshooting possible. Fault conditions on the output and on the IA input, as well as overtemperature conditions, are indicated by the error flags. The monitoring pins provide continuous feedback about load power or impedance. For additional protection, the maximum output current is limited, and thermal protection is provided.

The XTR305 is specified over the −40°C to +85°C industrial temperature range and for supply voltages up to 40 V, and is operational over the extended industrial temperature range (−55°C to +125°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet XTR305 Industrial Analog Current or Voltage Output Driver datasheet PDF | HTML 16 Feb 2018
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

XTR300EVM — XTR300 Evaluation Module

The XTR300EVM is intended to provide basic evaluation of the functionality and performance of the XTR300. The XTR300EVM printed circuit board (PCB) is designed to provide:

  • Easy handling of the small QFN package with the recommended land pattern for soldering the QFN device.
  • Easy access to all pins of (...)
User guide: PDF
Not available on TI.com
Simulation model

XTR305 PSpice Model (Rev. B)

SBOMAK3B.ZIP (30 KB) - PSpice Model
Simulation model

XTR305 TINA-TI Reference Design

SBOMAK5.TSC (113 KB) - TINA-TI Reference Design
Simulation model

XTR305 TINA-TI Spice Model

SBOMAK4.ZIP (20 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives

This reference design realizes a small form factor, two channel configurable analog voltage and current output module for AC inverter and servo drives. The integrated industrial output driver: XTR305 offers a compact size when compared to using multiple opamps along with passive components. The (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos