Product details

Sample rate (max) (Msps) 3000 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 3000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.82 Power consumption (typ) (mW) 1900 Architecture Folding Interpolating SNR (dB) 45.4 ENOB (bit) 7.2 SFDR (dB) 57 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 3000 Resolution (Bits) 8 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 3000 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.82 Power consumption (typ) (mW) 1900 Architecture Folding Interpolating SNR (dB) 45.4 ENOB (bit) 7.2 SFDR (dB) 57 Operating temperature range (°C) -40 to 85 Input buffer Yes
HLQFP (NNB) 128 484 mm² 22 x 22

  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR output clocking
  • Serial Interface for Extended Control
  • Adjustment of Input Full-Scale Range and Offset
  • Duty Cycle Corrected Sample Clock
  • Test pattern

  • Key Specifications

    Resolution

    8 Bits

    Max Conversion Rate

    3 GSPS (min)

    Error Rate

    10 -18 (typ)

    ENOB @ 748 MHz Input

    7.0 Bits (typ)

    SNR @ 748 MHz

    44.5 dB (typ)

    Full Power Bandwidth

    3 GHz (typ)

  • Power Consumption
  • Operating

    1.9 W (typ)

    Power Down Mode

    25 mW (typ)


  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR output clocking
  • Serial Interface for Extended Control
  • Adjustment of Input Full-Scale Range and Offset
  • Duty Cycle Corrected Sample Clock
  • Test pattern

  • Key Specifications

    Resolution

    8 Bits

    Max Conversion Rate

    3 GSPS (min)

    Error Rate

    10 -18 (typ)

    ENOB @ 748 MHz Input

    7.0 Bits (typ)

    SNR @ 748 MHz

    44.5 dB (typ)

    Full Power Bandwidth

    3 GHz (typ)

  • Power Consumption
  • Operating

    1.9 W (typ)

    Power Down Mode

    25 mW (typ)


    The ADC083000 is a single, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sampling rates up to 3.4 GSPS. Consuming a typical 1.9 Watts at 3 GSPS from a single 1.9 Volt supply, this device is guaranteed to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable an excellent response of all dynamic parameters up to Nyquist, producing a high 7.0 Effective Number Of Bits, (ENOB) with a 748 MHz input signal and a 3 GHz sample rate while providing a 10 -18 Word Error Rate. The ADC083000 achieves a 3 GSPS sampling rate by utilizing both the rising and falling edge of a 1.5 GHz input clock. Output formatting is offset binary and the LVDS digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.15V.

    The ADC has a 1:4 demultiplexer that feeds four LVDS buses and reduces the output data rate on each bus to a quarter of the sampling rate.

    The converter typically consumes less than 25 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad LQFP and operates over the Industrial (-40°C TA +85°C) temperature range.


    The ADC083000 is a single, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sampling rates up to 3.4 GSPS. Consuming a typical 1.9 Watts at 3 GSPS from a single 1.9 Volt supply, this device is guaranteed to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable an excellent response of all dynamic parameters up to Nyquist, producing a high 7.0 Effective Number Of Bits, (ENOB) with a 748 MHz input signal and a 3 GHz sample rate while providing a 10 -18 Word Error Rate. The ADC083000 achieves a 3 GSPS sampling rate by utilizing both the rising and falling edge of a 1.5 GHz input clock. Output formatting is offset binary and the LVDS digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.15V.

    The ADC has a 1:4 demultiplexer that feeds four LVDS buses and reduces the output data rate on each bus to a quarter of the sampling rate.

    The converter typically consumes less than 25 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad LQFP and operates over the Industrial (-40°C TA +85°C) temperature range.


    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Similar functionality to the compared device
    ADC08B3000 ACTIVE 8-Bit, 3.0-GSPS Analog-to-Digital Converter (ADC) with 4K Buffer Same speed and resolution, with internal 4-k data buffer

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet ADC083000 8-Bit, 3 GSPS, High Performance, Low Power A/D Converter datasheet (Rev. N) 06 Jul 2009
    Technical article RF sampling: aliasing can be your friend PDF | HTML 22 Jul 2015
    User guide Single low power, ultra high speed CMOS A/D Converter User Guide 27 Jan 2012
    Application note Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths 13 Sep 2007

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation model

    ADC083000 IBIS Model

    SNAM005.ZIP (9 KB) - IBIS Model
    Schematic

    ADC083000, ADC08B3000 Reference Design

    SNAR001.PDF (269 KB)
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins CAD symbols, footprints & 3D models
    HLQFP (NNB) 128 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos