Product details

Sample rate (max) (Msps) 60 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 53 Architecture Pipeline SNR (dB) 48 ENOB (bit) 7.6 SFDR (dB) 59.1 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 60 Resolution (bps) 8 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.6 Power consumption (typ) (mW) 53 Architecture Pipeline SNR (dB) 48 ENOB (bit) 7.6 SFDR (dB) 59.1 Operating temperature range (°C) -40 to 85 Input buffer No
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Single-ended input
  • Internal sample-and-hold function
  • Low voltage (single +3V) operation
  • Small package
  • Power-down feature

All trademarks are the property of their respective owners.

Key Specifications

  • Resolution 8 bits
  • Conversion rate 60 MSPS
  • DNL ±0.25 LSB (typ)
  • INL +0.5/−0.2 LSB (typ)
  • SNR (10.1 MHz) 48 dB (typ)
  • ENOB (10.1 MHz) 7.6 bits (typ)
  • THD (10.1 MHz) −57 dB (typ)
  • Latency 5 Clock Cycles
  • No missing codes Ensured
  • Power Consumption
    • Operating 0.65 mW/MSPS (typ)
    • Power Down Mode 1.0 mW (typ)
  • Single-ended input
  • Internal sample-and-hold function
  • Low voltage (single +3V) operation
  • Small package
  • Power-down feature

All trademarks are the property of their respective owners.

Key Specifications

  • Resolution 8 bits
  • Conversion rate 60 MSPS
  • DNL ±0.25 LSB (typ)
  • INL +0.5/−0.2 LSB (typ)
  • SNR (10.1 MHz) 48 dB (typ)
  • ENOB (10.1 MHz) 7.6 bits (typ)
  • THD (10.1 MHz) −57 dB (typ)
  • Latency 5 Clock Cycles
  • No missing codes Ensured
  • Power Consumption
    • Operating 0.65 mW/MSPS (typ)
    • Power Down Mode 1.0 mW (typ)

The ADC08L060 is a low-power, 8-bit, monolithic analog-to-digital converter with an on-chip track-and-hold circuit. Optimized for low cost, low power, small size and ease of use, this product operates at conversion rates of 10 MSPS to 60 MSPS while consuming just 0.65 mW per MHz of clock frequency, or 39 mW at 60 MSPS. Raising the PD pin puts the ADC08L060 into a Power Down mode where it consumes about 1 mW.

The unique architecture achieves 7.6 Effective Bits. The ADC08L060 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08L060s reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 1.8V to 3V logic. The output coding is straight binary and the digital inputs (CLK and PD) are TTL/CMOS compatible.

The ADC08L060 is offered in a 24-lead plastic package (TSSOP) and is specified over the industrial temperature range of −40°C to +85°C.

The ADC08L060 is a low-power, 8-bit, monolithic analog-to-digital converter with an on-chip track-and-hold circuit. Optimized for low cost, low power, small size and ease of use, this product operates at conversion rates of 10 MSPS to 60 MSPS while consuming just 0.65 mW per MHz of clock frequency, or 39 mW at 60 MSPS. Raising the PD pin puts the ADC08L060 into a Power Down mode where it consumes about 1 mW.

The unique architecture achieves 7.6 Effective Bits. The ADC08L060 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08L060s reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 1.8V to 3V logic. The output coding is straight binary and the digital inputs (CLK and PD) are TTL/CMOS compatible.

The ADC08L060 is offered in a 24-lead plastic package (TSSOP) and is specified over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit, 10 MSPS to 60 MSPS, 0.65 mW/MSPS A/D Converter w/Inter Sam-and-Hold datasheet (Rev. G) 15 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC08200EVM — ADC08200 8-Bit 200MSPS Low-Power ADC With Internal Sample and Hold Evaluation Module

The ADC08200 evaluation module (EVM) is designed to evaluate the high-speed
CMOS-interface ADC08200. The ADC08200EVM provides simple and minimal external components to minimize system cost and power consumption.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos