A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW ADC3910D025 ACTIVE 10-bit, two-channel, 25-MSPS ADC single clock cycle latency up to 16x decimation digital comparator Lower power and smaller package size

Product details

Sample rate (max) (Msps) 20 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 140 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1 Power consumption (typ) (mW) 150 Architecture Two-Step SNR (dB) 59 ENOB (Bits) 9.5 SFDR (dB) 76 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 20 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 140 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1 Power consumption (typ) (mW) 150 Architecture Two-Step SNR (dB) 59 ENOB (Bits) 9.5 SFDR (dB) 76 Operating temperature range (°C) -40 to 85 Input buffer No
TQFP (PFB) 48 81 mm² 9 x 9
  • Internal Sample-and-Hold
  • Internal Reference Capability
  • Dual Gain Settings
  • Offset Correction
  • Selectable Offset Binary or 2's Complement Output
  • Multiplexed or Parallel Output Bus
  • Single +2.7V to 3.6V Operation
  • Power Down and Standby Modes

Key Specifications

  • Resolution 10 Bits
  • Conversion Rate 20 MSPS
  • ENOB 9.5 Bits (typ)
  • DNL 0.35 LSB (typ)
  • Conversion Latency Parallel Outputs 2.5 Clock Cycles
  • Multiplexed Outputs, I Data Bus 2.5 Clock Cycles
  • Multiplexed Outputs, Q Data Bus 3 Clock Cycles
  • PSRR 90 dB
  • Power Consumption—Normal Operation 150 mW (typ)
  • Power Down Mode <1 mW (typ)
  • Fast Recovery Standby Mode 27 mW (typ)

All trademarks are the property of their respective owners.

  • Internal Sample-and-Hold
  • Internal Reference Capability
  • Dual Gain Settings
  • Offset Correction
  • Selectable Offset Binary or 2's Complement Output
  • Multiplexed or Parallel Output Bus
  • Single +2.7V to 3.6V Operation
  • Power Down and Standby Modes

Key Specifications

  • Resolution 10 Bits
  • Conversion Rate 20 MSPS
  • ENOB 9.5 Bits (typ)
  • DNL 0.35 LSB (typ)
  • Conversion Latency Parallel Outputs 2.5 Clock Cycles
  • Multiplexed Outputs, I Data Bus 2.5 Clock Cycles
  • Multiplexed Outputs, Q Data Bus 3 Clock Cycles
  • PSRR 90 dB
  • Power Consumption—Normal Operation 150 mW (typ)
  • Power Down Mode <1 mW (typ)
  • Fast Recovery Standby Mode 27 mW (typ)

All trademarks are the property of their respective owners.

The ADC10D020 is a dual low power, high performance CMOS analog-to-digital converter that digitizes signals to 10 bits resolution at sampling rates up to 30 MSPS while consuming a typical 150 mW from a single 3.0V supply. No missing codes is ensured over the full operating temperature range. The unique two stage architecture achieves 9.5 Effective Bits over the entire Nyquist band at 20 MHz sample rate. An output formatting choice of offset binary or 2's complement coding and a choice of two gain settings eases the interface to many systems. Also allowing great flexibility of use is a selectable 10-bit multiplexed or 20-bit parallel output mode. An offset correction feature minimizes the offset error.

To ease interfacing to most low voltage systems, the digital output power pins of the ADC10D020 can be tied to a separate supply voltage of 1.5V to 3.6V, making the outputs compatible with other low voltage systems. When not converting, power consumption can be reduced by pulling the PD (Power Down) pin high, placing the converter into a low power state where it typically consumes less than 1 mW and from which recovery is less than 1 ms. Bringing the STBY (Standby) pin high places the converter into a standby mode where power consumption is about 27 mW and from which recovery is 800 ns.

The ADC10D020's speed, resolution and single supply operation makes it well suited for a variety of applications, including high speed portable applications.

Operating over the industrial (−40° ≤ TA ≤ +85°C) temperature range, the ADC10D020 is available in a 48-pin TQFP package. An evaluation board is available to ease the design effort.

The ADC10D020 is a dual low power, high performance CMOS analog-to-digital converter that digitizes signals to 10 bits resolution at sampling rates up to 30 MSPS while consuming a typical 150 mW from a single 3.0V supply. No missing codes is ensured over the full operating temperature range. The unique two stage architecture achieves 9.5 Effective Bits over the entire Nyquist band at 20 MHz sample rate. An output formatting choice of offset binary or 2's complement coding and a choice of two gain settings eases the interface to many systems. Also allowing great flexibility of use is a selectable 10-bit multiplexed or 20-bit parallel output mode. An offset correction feature minimizes the offset error.

To ease interfacing to most low voltage systems, the digital output power pins of the ADC10D020 can be tied to a separate supply voltage of 1.5V to 3.6V, making the outputs compatible with other low voltage systems. When not converting, power consumption can be reduced by pulling the PD (Power Down) pin high, placing the converter into a low power state where it typically consumes less than 1 mW and from which recovery is less than 1 ms. Bringing the STBY (Standby) pin high places the converter into a standby mode where power consumption is about 27 mW and from which recovery is 800 ns.

The ADC10D020's speed, resolution and single supply operation makes it well suited for a variety of applications, including high speed portable applications.

Operating over the industrial (−40° ≤ TA ≤ +85°C) temperature range, the ADC10D020 is available in a 48-pin TQFP package. An evaluation board is available to ease the design effort.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC10D020 Dual 10-Bit, 20 MSPS, 150 mW A/D Converter datasheet (Rev. D) 04 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADC10D020 IBIS Model

SNAM009.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos