Product details

Sample rate (max) (Msps) 20 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 4 Power consumption (typ) (mW) 178 Architecture Pipeline SNR (dB) 70 ENOB (Bits) 11.3 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 20 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 100 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 4 Power consumption (typ) (mW) 178 Architecture Pipeline SNR (dB) 70 ENOB (Bits) 11.3 SFDR (dB) 86 Operating temperature range (°C) -40 to 85 Input buffer No
LQFP (NEY) 32 81 mm² 9 x 9
  • Internal sample-and-hold
  • Outputs 2.35V to 5V compatible
  • Pin compatible with ADC12010, ADC12040, ADC12L063 and ADC12L066
  • TTL/CMOS compatible input/outputs
  • Power down mode
  • On-chip reference buffer

Key Specifications

  • Resolution 12 Bits
  • Conversion Rate 20 MSPS (min)
  • DNL ±0.35 LSB (typ)
  • ENOB (fIN = 10.1 MHz) 11.3 bits (typ)
  • Supply Voltage +5 / ±5 V / %
  • Power Consumption, 20 MHz 185 mW (typ)

All trademarks are the property of their respective owners.

  • Internal sample-and-hold
  • Outputs 2.35V to 5V compatible
  • Pin compatible with ADC12010, ADC12040, ADC12L063 and ADC12L066
  • TTL/CMOS compatible input/outputs
  • Power down mode
  • On-chip reference buffer

Key Specifications

  • Resolution 12 Bits
  • Conversion Rate 20 MSPS (min)
  • DNL ±0.35 LSB (typ)
  • ENOB (fIN = 10.1 MHz) 11.3 bits (typ)
  • Supply Voltage +5 / ±5 V / %
  • Power Consumption, 20 MHz 185 mW (typ)

All trademarks are the property of their respective owners.

The ADC12020 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 20 Megasamples per second (MSPS), minimum. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. Operating on a single 5V power supply, this device consumes just 185 mW at 20 MSPS, including the reference current. The Power Down feature reduces power consumption to 40 mW.

The differential inputs provide a full scale input swing equal to 2VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. For ease of use, the buffered, high impedance, single-ended reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format is 12-bit offset binary.

This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C.

The ADC12020 is a monolithic CMOS analog-to-digital converter capable of converting analog input signals into 12-bit digital words at 20 Megasamples per second (MSPS), minimum. This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize die size and power consumption while providing excellent dynamic performance. Operating on a single 5V power supply, this device consumes just 185 mW at 20 MSPS, including the reference current. The Power Down feature reduces power consumption to 40 mW.

The differential inputs provide a full scale input swing equal to 2VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. For ease of use, the buffered, high impedance, single-ended reference input is converted on-chip to a differential reference for use by the processing circuitry. Output data format is 12-bit offset binary.

This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC12020 12-Bit, 20 MSPS, 185 mW A/D Converter with Internal Sample-and-Hold datasheet (Rev. B) 15 Mar 2013
User guide ADC12040/010/020/L063 12-Bit, 40/10/20/62 Msps ADC User Guide 20 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (NEY) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos