ADC12QJ1600
Quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface and integrated sample clock generator
ADC12QJ1600
- ADC Core:
- Resolution: 12 Bit
- Maximum sampling rate: 1.6 GSPS
- Non-interleaved architecture
- Internal dither reduces high-order harmonics
- Performance specifications (–1 dBFS):
- SNR (100 MHz): 57.4 dBFS
- ENOB (100 MHz): 9.1 Bits
- SFDR (100 MHz): 64 dBc
- Noise floor (–20 dBFS): –147 dBFS
- Full-scale input voltage: 800 mVPP-DIFF
- Full-power input bandwidth: 6 GHz
- JESD204C Serial data interface:
- Support for 2 to 8 (Quad/Dual channel) or 1 to 4 (Single channel) total SerDes lanes
- Maximum baud-rate: 17.16 Gbps
- 64B/66B and 8B/10B encoding modes
- Subclass-1 support for deterministic latency
- Compatible with JESD204B receivers
- Optional internal sampling clock generation
- Internal PLL and VCO (7.2–8.2 GHz)
- SYSREF Windowing eases synchronization
- Four clock outputs simplify system clocking
- Reference clocks for FPGA or adjacent ADC
- Reference clock for SerDes transceivers
- Timestamp input and output for pulsed systems
- Power consumption (1 GSPS):
- Quad Channel: 477 mW / channel
- Dual channel: 700 mW / channel
- Single channel: 1000 mW
- Power supplies: 1.1 V, 1.9 V
ADC12xJ1600 is a family of quad, dual and single channel, 12-bit, 1.6 GSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 12-bit resolution makes the ADC12xJ1600 ideally suited for a variety of multi-channel communications and test systems.
Full-power input bandwidth (-3 dB) of 6 GHz enables direct RF sampling of of L-band and S-band.
A number of clocking features are included to relax system hardware requirements, such as an internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generate the sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA or ASIC. A timestamp input and output is provided for pulsed systems.
JESD204C serialized interface decreases system size by reducing the amount of printed circuit board (PCB) routing. Interface modes support from 2 to 8 lanes (dual and quad channel devices) or 1 to 4 lanes (for the single channel device), with SerDes baud-rates up to 17.16 Gbps, to allow the optimal configuration for each application.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADC12xJ1600 Quad, Dual, or Single Channel 1.6-GSPS, 12-Bit, Analog-to-Digital Converter (ADC) with JESD204C Interface datasheet | PDF | HTML | 16 Jul 2021 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application brief | Time of Flight and LIDAR - Optical Front End Design (Rev. A) | PDF | HTML | 29 Apr 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC12QJ1600EVM — ADC12QJ1600 evaluation module for quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface
The ADC12QJ1600 evaluation module (EVM) allows for the evaluation of the ADC12QJ1600-Q1 product. ADC12QJ1600-Q1 is a low-power, 12-bit, quad-channel, 1.6-GSPS analog-to-digital converter (ADC) with a buffered analog input and integrated digital down converter with on-chip PLL, which (...)
TSW12QJ1600EVM — ADC12QJ1600-Q1 8-ch (two synchronized 4-ch) 12-bit 1.6-GSPS JESD204C interface ADC evaluation module
The TSW12QJ1600 evaluation module (EVM) is used to evaluate the ADC12QJ1600-Q1 analog-to-digital converter (ADC) with different front-end options. ADC12QJ1600-Q1 is a 12-bit ADC capable of operating at sampling rates up to 1.6 gigasample per second (GSPS) with four analog input channels.
This design (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCCSP (AAV) | 144 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.