BQ24152 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25618 ACTIVE I2C controlled 1.5-A single cell buck battery charger with 20-mA termination and 1-A boost in WCSP This product is with integrated Power Path
Similar functionality to the compared device
BQ24157 ACTIVE I2C 1cell 1.55A Buck battery charger with OTG This product is 1.55A, 1S switching charger with OTG support

Product details

Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 20 Charge current (max) (A) 1.2 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), USB OTG integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 4 Vin (max) (V) 6 Absolute max Vin (max) (V) 20 Charge current (max) (A) 1.2 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), USB OTG integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C-125°C)
    • Charge Current Regulation Accuracy: ±5%
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.25-A Charge Rate
  • Programmable Charge Parameters through I2C Interface (up to 3.4 Mbps):
    • Input Current
    • Fast-Charge/Termination Current
    • Charge Voltage (3.5 V to 4.44 V)
    • Safety Timer with Reset Control
    • Termination Enable
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz with 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Robust Protection
    • Reverse Leakage Protection Prevents Battery Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Power Up System without Battery
  • Boost Mode Operation for USB OTG:
    • Input Voltage Range (from Battery): 2.5 V to 4.5 V
    • Output for VBUS: 5.05 V/ 200 mA
  • 2 x 2 mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices
  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C-125°C)
    • Charge Current Regulation Accuracy: ±5%
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.25-A Charge Rate
  • Programmable Charge Parameters through I2C Interface (up to 3.4 Mbps):
    • Input Current
    • Fast-Charge/Termination Current
    • Charge Voltage (3.5 V to 4.44 V)
    • Safety Timer with Reset Control
    • Termination Enable
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz with 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Robust Protection
    • Reverse Leakage Protection Prevents Battery Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Power Up System without Battery
  • Boost Mode Operation for USB OTG:
    • Input Voltage Range (from Battery): 2.5 V to 4.5 V
    • Output for VBUS: 5.05 V/ 200 mA
  • 2 x 2 mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices

The bq24152 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24152 integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24152 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24152 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface.

During the charging process, the bq24152 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. To support USB OTG device, bq24152 provides VBUS (approximately 5.05V) by boosting the battery voltage. The bq24152 is available in 20-pin WCSP package.

The bq24152 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24152 integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24152 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, bq24152 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status is reported to the host using the I2C interface.

During the charging process, the bq24152 monitors its junction temperature (TJ) and reduces the charge current once TJ increases to approximately 125°C. To support USB OTG device, bq24152 provides VBUS (approximately 5.05V) by boosting the battery voltage. The bq24152 is available in 20-pin WCSP package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance** datasheet (Rev. A) 19 Jan 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location