Product details

Vin (min) (V) 4.35 Vin (max) (V) 10.5 Absolute max Vin (max) (V) 22 Charge current (max) (A) 2 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Integrated LDO, Power Path Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 4.35 Vin (max) (V) 10.5 Absolute max Vin (max) (V) 22 Charge current (max) (A) 2 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Integrated LDO, Power Path Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YFF) 30 5.71999999999999912 mm² 2.2 x 2.5999999999999996 VQFN (RGE) 24 16 mm² 4 x 4
  • High-Efficiency Switched-Mode Charger With
    Separate Power Path
  • Startup System From Deeply Discharged or
    Missing Battery
  • USB Charging Compliant
    • Selectable Input Current Limit of 100 mA,
      500 mA, 900 mA, 1.5 A, and 2 A
  • BC1.2 Compatible D+, D– Detection
  • In Host Mode (After I2C Communication Starts
    and Before Watchdog Timer Times Out)
    • Programmable Battery Charge Voltage,
      VBATREG
    • Programmable Charge Current (ICHG)
    • Programmable Input Current Limit (ILIM)
    • Programmable Input Voltage-Based Dynamic
      Power Management Threshold, (VIN_DPM)
    • Programmable Input Overvoltage Protection
      Threshold (VOVP)
    • Programmable Safety Timer
  • Resistor Programmable Defaults for:
    • ICHG up to 2 A With Current Monitoring Output
      (ISET)
    • ILIM up to 2 A With Current Monitoring Output
      (ILIM)
    • VIN_DPM (VDPM)
  • Watchdog Timer Disable Bit
  • Integrated 4.9 V, 50 mA LDO
  • Complete System-Level Protection
    • Input UVLO, Input Overvoltage Protection
      (OVP), Battery OVP, Sleep Mode, VIN_DPM
    • Input Current Limit
    • Charge Current Limit
    • Thermal Regulation
    • Thermal Shutdown
    • Voltage-Based, JEITA Compatible NTC
      Monitoring Input
    • Safety Timer
  • 22 V Absolute Maximum Input Voltage Rating
  • 10.5 V Maximum Operating Input Voltage
  • Low RDS(on) Integrated Power FETs for a Charging
    Rate of up to 2 A
  • Open-Drain Status Outputs
  • Synchronous Fixed-Frequency PWM Controller
    Operating at 3 MHz for Small Inductor Support
  • AnyBoot Robust Battery Detection Algorithm
  • Charge Time Optimizer for Improved Charge
    Times at Any Given Charge Current
  • 2.40-mm × 2.00-mm 30-Ball DSBGA and 4-mm ×
    4-mm 24-Pin QFN Packages
  • High-Efficiency Switched-Mode Charger With
    Separate Power Path
  • Startup System From Deeply Discharged or
    Missing Battery
  • USB Charging Compliant
    • Selectable Input Current Limit of 100 mA,
      500 mA, 900 mA, 1.5 A, and 2 A
  • BC1.2 Compatible D+, D– Detection
  • In Host Mode (After I2C Communication Starts
    and Before Watchdog Timer Times Out)
    • Programmable Battery Charge Voltage,
      VBATREG
    • Programmable Charge Current (ICHG)
    • Programmable Input Current Limit (ILIM)
    • Programmable Input Voltage-Based Dynamic
      Power Management Threshold, (VIN_DPM)
    • Programmable Input Overvoltage Protection
      Threshold (VOVP)
    • Programmable Safety Timer
  • Resistor Programmable Defaults for:
    • ICHG up to 2 A With Current Monitoring Output
      (ISET)
    • ILIM up to 2 A With Current Monitoring Output
      (ILIM)
    • VIN_DPM (VDPM)
  • Watchdog Timer Disable Bit
  • Integrated 4.9 V, 50 mA LDO
  • Complete System-Level Protection
    • Input UVLO, Input Overvoltage Protection
      (OVP), Battery OVP, Sleep Mode, VIN_DPM
    • Input Current Limit
    • Charge Current Limit
    • Thermal Regulation
    • Thermal Shutdown
    • Voltage-Based, JEITA Compatible NTC
      Monitoring Input
    • Safety Timer
  • 22 V Absolute Maximum Input Voltage Rating
  • 10.5 V Maximum Operating Input Voltage
  • Low RDS(on) Integrated Power FETs for a Charging
    Rate of up to 2 A
  • Open-Drain Status Outputs
  • Synchronous Fixed-Frequency PWM Controller
    Operating at 3 MHz for Small Inductor Support
  • AnyBoot Robust Battery Detection Algorithm
  • Charge Time Optimizer for Improved Charge
    Times at Any Given Charge Current
  • 2.40-mm × 2.00-mm 30-Ball DSBGA and 4-mm ×
    4-mm 24-Pin QFN Packages

The bq24250, bq24251, and bq24253 are highly integrated single-cell Li-Ion battery chargers and system power-path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has a single input that operates from either a USB port or an AC wall adapter for a versatile solution.

The power-path management feature allows the bq24250, bq24251, and bq24253 to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The charger monitors the battery current at all times and reduces the charge current when the system load requires current above the input current limit. This reduced charge current allows for proper charge termination and enables the system to run with a defective or absent battery pack. Additionally, this reduced charge current enables instant system turnon even with a totally discharged battery or no battery. The architecture of the power-path management also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents. This supplementation of current requirements enables the use of a smaller adapter.

The battery is charged in four phases: trickle charge, precharge, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. Additionally, a voltage-based, JEITA compatible battery pack thermistor monitoring input (TS) that monitors battery temperature for safe charging is included.

The bq24250, bq24251, and bq24253 are highly integrated single-cell Li-Ion battery chargers and system power-path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has a single input that operates from either a USB port or an AC wall adapter for a versatile solution.

The power-path management feature allows the bq24250, bq24251, and bq24253 to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The charger monitors the battery current at all times and reduces the charge current when the system load requires current above the input current limit. This reduced charge current allows for proper charge termination and enables the system to run with a defective or absent battery pack. Additionally, this reduced charge current enables instant system turnon even with a totally discharged battery or no battery. The architecture of the power-path management also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents. This supplementation of current requirements enables the use of a smaller adapter.

The battery is charged in four phases: trickle charge, precharge, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded. Additionally, a voltage-based, JEITA compatible battery pack thermistor monitoring input (TS) that monitors battery temperature for safe charging is included.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ25611D ACTIVE I2C controlled 1-cell 3-A buck battery charger with USB detection and 1.2-A boost operation This product is 3A, 1S I2C switching buck charger with D+/D- USB detection and programmable JEITA
BQ25618 ACTIVE I2C controlled 1.5-A single cell buck battery charger with 20-mA termination and 1-A boost in WCSP This product is 1.5A, 1S I2C buck switching charger with 20mA termination current and programmable JEITA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet bq2425x 2A Single-Input I2C, Stand-Alone Switched-Mode Li-Ion Battery Charger With Power-Path Management datasheet (Rev. H) PDF | HTML 20 Aug 2015
Technical article TI DLP® NIRscan™ Nano Evaluation Module has answers to your handheld near-infrared PDF | HTML 02 Oct 2015
Product overview Battery Management Solutions for Point of Sale Systems 18 Aug 2014
Analog Design Journal Battery-charging considerations for high-power portable devices 11 Apr 2014
Analog Design Journal Extract maximum power from the supply when charging a battery 11 Apr 2014
Application note Building your own Battery Simulator 14 Oct 2013
Application note Using bq2425x’s DPM Feature for Solar Panel Applications 31 Jul 2013
Application note Selecting the Best bq2425x Single Cell I2C, Standalone Switch-Mode Battery Charg 17 Jun 2013
User guide bq24257EVM-150, Single-Cell Li-Ion Switch-Mode Charger (Rev. A) 03 Apr 2013
Product overview Power Bank Charger ICs 25 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-BATPAKMKII — Fuel Tank MKII Battery BoosterPack Plug-In Module

The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module. It includes next-generation TI battery monitoring ICs and other new features to make it easier to use. It allows TI LaunchPad™ development kits to be powered from (...)

User guide: PDF
Evaluation board

BQ24250EVM-150 — BQ24250EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module

This EVM enables test and evaluation of the Texas Instruments' bq24250/51/57 devices. The bq2425x series are highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The single cell charger has a single input that (...)

User guide: PDF
Not available on TI.com
Application software & framework

TI-CHARGER-GUI — GUI software for use with USB2ANY & battery charging evaluation modules

The TI-CHARGER-GUI offers a web-based or standalone graphical user interface to assist in the process of evaluating, designing with, configuring or testing battery charger products. The software provides full access to registers and an easy interface to send and sequence commands.
Code example or demo

BOOSTXL-BATPAKMKII-SW

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24250 1-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode and TS disable function
Battery fuel gauges
BQ27441-G1 System-side Impedance Track™ battery fuel (gas) gauge
Hardware development
Evaluation board
BOOSTXL-BATPAKMKII Fuel Tank MKII Battery BoosterPack Plug-In Module
Download options
Driver or library

BQ24257SW-LINUX — Linux Driver for BQ2425x

The Linux driver supports the BQ2425x switch-mode Li-ion battery charger. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A 

Linux source files

The files (...)

Support software

SLUC435 bq24250EVM Software

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24250 1-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode and TS disable function BQ24251 2A Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger BQ24257 2A Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger
Hardware development
Evaluation board
BQ24250EVM-150 BQ24250EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module BQ24251EVM-150 BQ24251EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module
Calculation tool

SLUC436 Thermal TS bq2425x Calculator Tool

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24250 1-cell, 2-A, I2C controlled buck battery charger with 1uA in SYSOFF mode and TS disable function BQ24251 2A Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger BQ24257 2A Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger
Hardware development
Evaluation board
BQ24250EVM-150 BQ24250EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module BQ24251EVM-150 BQ24251EVM-150 Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger Evaluation Module
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00587 — Charger Booster Pack Reference Design

The TIDA-00587 reference design is a charger that has been designed as a booster pack to fit on the TI Launchpad development boards. The use of this this board for development will reduce the time spent in design and test of the bq24250 charger IC. You can charger your battery and using the on (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00048 — 2A Single input I2C/standalone switch mode li-ion battery charger reference design

This reference design contains highly integrated single cell Li-Ion battery chargers targeted for space-limited, portable applications with high capacity batteries. The solution includes a single cell charger with a single input that operates from either a USB port or AC wall adapter for a (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 30 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos