Product details

Function Charger Front-End Protection Number of series cells (min) 1 Number of series cells (max) 1 Features Integrated Charging FET, Overcurrent protection, Overvoltage, Short-circuit Discharge (SCD) Operating current (typ) (µA) 400 Rating Catalog Vin (max) (V) 30 Overvoltage protection 6.17 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
Function Charger Front-End Protection Number of series cells (min) 1 Number of series cells (max) 1 Features Integrated Charging FET, Overcurrent protection, Overvoltage, Short-circuit Discharge (SCD) Operating current (typ) (µA) 400 Rating Catalog Vin (max) (V) 30 Overvoltage protection 6.17 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
WSON (DSG) 8 4 mm² 2 x 2
  • Robust Protection
    • Input Over-Voltage Protection
    • Input Over-Current Protection
    • Accurate Battery Over-Voltage Protection
    • Thermal Shutdown
    • Output Short-Circuit Protection
  • Integrated Charging FET
  • LDO Mode Operation
  • Current Limited Power Supply for Host Controller
  • Soft-Start to Prevent Inrush Currents
  • Soft-Stop to Prevent Voltage Spikes
  • 30V Maximum Input Voltage
  • Supports Up to 1A Load Current
  • Small 2mm × 2mm 8pin SON Package
  • APPLICATIONS
    • Mobile Phones
    • Low-Power Handheld Devices

  • Robust Protection
    • Input Over-Voltage Protection
    • Input Over-Current Protection
    • Accurate Battery Over-Voltage Protection
    • Thermal Shutdown
    • Output Short-Circuit Protection
  • Integrated Charging FET
  • LDO Mode Operation
  • Current Limited Power Supply for Host Controller
  • Soft-Start to Prevent Inrush Currents
  • Soft-Stop to Prevent Voltage Spikes
  • 30V Maximum Input Voltage
  • Supports Up to 1A Load Current
  • Small 2mm × 2mm 8pin SON Package
  • APPLICATIONS
    • Mobile Phones
    • Low-Power Handheld Devices

The bq24350/2 is a highly integrated circuit designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the internal power FET after a blanking time. If the battery voltage rises to unsafe levels during charging process, power is removed from the system. If the input current exceeds the over current threshold for a limited time, the IC will turn off the output power. The integrated charging FET can regulate the charge voltage and current according to the control from the host. The device can also provide a voltage source with over voltage and over current protection for host controller.

The bq24350/2 is a highly integrated circuit designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the internal power FET after a blanking time. If the battery voltage rises to unsafe levels during charging process, power is removed from the system. If the input current exceeds the over current threshold for a limited time, the IC will turn off the output power. The integrated charging FET can regulate the charge voltage and current according to the control from the host. The device can also provide a voltage source with over voltage and over current protection for host controller.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Over-Voltage and Over-Current Charger Front-End Protection IC With FET datasheet (Rev. A) 05 Jun 2009
User guide bq2435x DSG EVM (HPA398) for Li-Ion Charger Front-End Protection IC 17 Jun 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00033 — Over-Voltage and Over-Current Charger Front-End Protection IC With FET Reference Design

This reference design is a highly integrated circuit solution designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC design continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos