Product details

Number of series cells (min) 4 Vin (max) (V) 32 Features Cell balancing, Integrated ADC, Multi-cell support, One-time-programmable (OTP) memory, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 6 Operating temperature range (°C) -40 to 125 Rating Automotive Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 TI functional safety category Functional Safety-Compliant Communication interface UART Operating current (typ) (µA) 9000
Number of series cells (min) 4 Vin (max) (V) 32 Features Cell balancing, Integrated ADC, Multi-cell support, One-time-programmable (OTP) memory, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 6 Operating temperature range (°C) -40 to 125 Rating Automotive Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 TI functional safety category Functional Safety-Compliant Communication interface UART Operating current (typ) (µA) 9000
HTQFP (PAP) 64 144 mm² 12 x 12
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • ±1.5-mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79656-Q1), 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48-V system (BQ75614-Q1)
  • Supports current-sense measurement
  • Supports fuse and relay open and close diagnostics
  • Built-in redundancy path for voltage and temperature and current diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • 5-V LDO output to power external digital isolator
  • UART host interface
  • Built-in SPI controller
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • ±1.5-mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79656-Q1), 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48-V system (BQ75614-Q1)
  • Supports current-sense measurement
  • Supports fuse and relay open and close diagnostics
  • Built-in redundancy path for voltage and temperature and current diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • 5-V LDO output to power external digital isolator
  • UART host interface
  • Built-in SPI controller

The BQ756506-Q1 device provides high-accuracy cell voltage measurements up to 6S battery modules in less than 200 µs while this device also supports shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage rated, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This device also supports integrated current sensing capabilities with an option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ756506-Q1 can be connected via the device’s dedicated UART interface.

The BQ756506-Q1 device provides high-accuracy cell voltage measurements up to 6S battery modules in less than 200 µs while this device also supports shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage rated, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This device also supports integrated current sensing capabilities with an option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ756506-Q1 can be connected via the device’s dedicated UART interface.

Download View video with transcript Video

Request more information

The full data sheet is available. Request now

The functional safety manual is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ75614-Q1 ACTIVE Automotive 16-S precision battery monitor, balancer and integrated protector with ASIL-D compliance Supports up to 14 cells.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ756506-Q1 4S or 6S Standalone Precision Automotive Battery Monitor, Balancer, and Integrated Current Sense datasheet (Rev. B) PDF | HTML 31 Oct 2023
User guide BQ79616-Q1 and BQ75614-Q1 Graphical User Interface (GUI) User's Guide 14 Dec 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos