Product details

Number of series cells (min) 3 Number of series cells (max) 16 Features High-side N-FET driver Operating current (typ) (µA) 40 Rating Catalog Vin (max) (V) 75 Operating temperature range (°C) -40 to 85
Number of series cells (min) 3 Number of series cells (max) 16 Features High-side N-FET driver Operating current (typ) (µA) 40 Rating Catalog Vin (max) (V) 75 Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4
  • CHG and DSG high-side NMOS FET drivers for battery protection fast FET turn-on and turn-off times
  • Pre-charge PFET driver (for current-limited pre-charge of significantly depleted cell-pack)
  • Independent digital enable control for charging and discharging
  • Minimal external components needed
  • Scalable external capacitor-based charge pump to accommodate a different range of FETs in parallel
  • High-voltage tolerant (100-V absolute maximum)
  • Internal switch to enable pack-voltage sensing
  • Common and separate charge and discharge path configuration support
  • Designed to work directly with bq76940, bq76930, and bq76920 battery monitors
  • Current consumption:
    • NORMAL mode: 40 µA
    • SHUTDOWN: < 10 µA maximum
  • CHG and DSG high-side NMOS FET drivers for battery protection fast FET turn-on and turn-off times
  • Pre-charge PFET driver (for current-limited pre-charge of significantly depleted cell-pack)
  • Independent digital enable control for charging and discharging
  • Minimal external components needed
  • Scalable external capacitor-based charge pump to accommodate a different range of FETs in parallel
  • High-voltage tolerant (100-V absolute maximum)
  • Internal switch to enable pack-voltage sensing
  • Common and separate charge and discharge path configuration support
  • Designed to work directly with bq76940, bq76930, and bq76920 battery monitors
  • Current consumption:
    • NORMAL mode: 40 µA
    • SHUTDOWN: < 10 µA maximum

The bq76200 device is a low-power, high-side, N-channel system. A high-side protection avoids ground disconnection in the system and also allows continuous communication between the battery pack and host system. The device has additional P-Channel FET control to allow low-current pre-charge to a deeply depleted battery, and a PACK+ voltage monitor control for the host to sense the PACK+ voltage.

The independent enable inputs allow CHG and DSG FETs to be turned on and off separately, offering great implementation flexibility in battery systems.

The bq76200 device can be used with a companion analog front end (AFE) device such as the bq76920/30/40 family, a 3-series to 15-series Cell Analog Front End Monitoring, and a host microcontroller or dedicated state-of-charge (SOC) tracking gas gauge device.

The bq76200 device is a low-power, high-side, N-channel system. A high-side protection avoids ground disconnection in the system and also allows continuous communication between the battery pack and host system. The device has additional P-Channel FET control to allow low-current pre-charge to a deeply depleted battery, and a PACK+ voltage monitor control for the host to sense the PACK+ voltage.

The independent enable inputs allow CHG and DSG FETs to be turned on and off separately, offering great implementation flexibility in battery systems.

The bq76200 device can be used with a companion analog front end (AFE) device such as the bq76920/30/40 family, a 3-series to 15-series Cell Analog Front End Monitoring, and a host microcontroller or dedicated state-of-charge (SOC) tracking gas gauge device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ76942 ACTIVE 3-series to 10-series multicell battery monitor and protector Fully featured 3-10s cell battery pack monitor with integrated safety features, charge pump and high-side FET driver.
BQ76952 ACTIVE 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 Fully featured 3-16s cell battery pack monitor with integrated safety features, charge pump and high-side FET driver.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet bq76200 high-voltage battery pack front-end charge/discharge high-side NFET driver datasheet (Rev. B) PDF | HTML 08 Mar 2019
Technical article 페달에 전원 공급 전기 자전거 및 전기 스쿠터를 위한 더 오래 지속되 는 13S, 48V 리튬 이온 배터리 팩 구현 (Rev. A) PDF | HTML 22 May 2024
Technical article 為踏板供電:實現適用於電動自行車與電動機車且續航力更長 的 13S、48-v 鋰離子電池組 (Rev. A) PDF | HTML 21 May 2024
Technical article Power to the pedal: Achieving longer-lasting 13S, 48-V lithium-ion battery packs f (Rev. A) PDF | HTML 16 May 2024
White paper 以工業電池組為運輸替代方案提供電源 17 Mar 2020
White paper 산업용 배터리 팩을 통해 수송 수단에 대체 전력 공급 17 Mar 2020
White paper Powering Alternative Forms of Transportation with Industrial Battery Packs 19 Feb 2020
Technical article Protector, monitor or gauge – selecting the correct battery electronics for your L PDF | HTML 13 Jun 2019
Application note bq76200 Beyond the Simple Application Schematic 30 Jan 2017
Application note bq76200 Reverse Voltage Considerations 03 Jan 2017
Application note Minimizing Shutdown Current of the bq76200 12 Dec 2016
Application note FET Configurations for the bq76200 High-Side N-Channel FET Driver (Rev. A) 15 Feb 2016
EVM User's guide bq76200EVM User's Guide 27 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ76200EVM-606 — bq76200 100V Battery Pack High–Side Dual NCH FET Driver Evaluation Module

The BQ76200EVM-606 is a populated circuit board to demonstrate operation of the BQ76200 High-Side N-Channel FET Driver with Pack Voltage Sense Enable. With the board powered, shunts can be placed on a series of headers to control the features of the device to switch current through FETs on the (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-010030 — Accurate gauging and 50-μA standby current, 13-S, 48-V li-ion battery pack reference design

This reference design is a low standby and ship mode current consumption and high SOC gauging accuracy 13S, 48-V Li-ion battery pack design. It monitors each cell voltage, pack current and temperature with high accuracy and protects the Li-ion battery pack against overvoltage, undervoltage, over (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010074 — 16S-17S Battery pack reference design with low current consumption

This reference design is a low standby and low ship mode current consumption 16S-17S LiFePO4 Li-ion battery pack design for telecom battery backup and emotorcycles. It was implemented for a 2-layer PCB. The 9S-15S AFE bq76940 monitors the lower 15 cells voltage and a two-channel general purpose (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00792 — Multi-Cell 36-48V Battery Management System Reference Design

This reference design provides monitoring, balancing, primary protection and gauging for a 12- to 15-cell lithium-ion or lithium-iron phosphate-based batteries. This board is intended to be mounted in an enclosure for industrial systems. The reference design provides battery protection and gauging (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos