Product details

Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features External delay capacitor, Overvoltage, Single pin output drive Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Overvoltage protection 3.85, 3.9, 4.2, 4.225, 4.3, 4.35 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.6
Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features External delay capacitor, Overvoltage, Single pin output drive Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Overvoltage protection 3.85, 3.9, 4.2, 4.225, 4.3, 4.35 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.6
WSON (DPJ) 8 12 mm² 4 x 3
  • 2-, 3-, and 4-series cell overvoltage protection
  • External capacitor-programmed delay timer
  • Fixed OVP threshold
  • High-accuracy overvoltage protection: ±10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Small package footprint
    • 8-pin WSON (3.00 mm × 4.00 mm)
  • 2-, 3-, and 4-series cell overvoltage protection
  • External capacitor-programmed delay timer
  • Fixed OVP threshold
  • High-accuracy overvoltage protection: ±10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Small package footprint
    • 8-pin WSON (3.00 mm × 4.00 mm)

The BQ7716xy device family provides an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition. For quicker production-line testing, the BQ7716xy device provides a Customer Test Mode with greatly reduced delay time.

In the BQ7716xy device, an external delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low, depending on the configuration). The external delay timer feature also includes the ability to detect an open or shorted delay capacitor on the CD pin, which will similarly trigger the output driver in an overvoltage condition.

The BQ7716xy device family provides an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition. For quicker production-line testing, the BQ7716xy device provides a Customer Test Mode with greatly reduced delay time.

In the BQ7716xy device, an external delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low, depending on the configuration). The external delay timer feature also includes the ability to detect an open or shorted delay capacitor on the CD pin, which will similarly trigger the output driver in an overvoltage condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ7716xy Overvoltage Protection for 2-Series to 4-Series Cell Li-Ion Batteries with External Delay Capacitor datasheet (Rev. E) PDF | HTML 14 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DPJ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos