Product details

Technology family ACT Bits (#) 1 Rating Catalog Operating temperature range (°C) -55 to 125
Technology family ACT Bits (#) 1 Rating Catalog Operating temperature range (°C) -55 to 125
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Speed of Bipolar FCT, AS, and S, With Significantly Reduced Power Consumption
  • Digital Design Avoids Analog Compensation Errors
  • Easily Cascadable for Higher-Order Loops
  • Useful Frequency Range
    • DC to 110 MHz Typical (K CLK)
    • DC to 70 MHz Typical (I/D CLK)
  • Dynamically Variable Bandwidth
  • Very Narrow Bandwidth Attainable
  • Power-On Reset
  • Output Capability
    • Standard: XORPD OUT, ECPD OUT
    • Bus Driver: I/D OUT
  • SCR Latch-Up-Resistant CMOS Process and Circuit Design
  • Balanced Propagation Delays
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015

  • Speed of Bipolar FCT, AS, and S, With Significantly Reduced Power Consumption
  • Digital Design Avoids Analog Compensation Errors
  • Easily Cascadable for Higher-Order Loops
  • Useful Frequency Range
    • DC to 110 MHz Typical (K CLK)
    • DC to 70 MHz Typical (I/D CLK)
  • Dynamically Variable Bandwidth
  • Very Narrow Bandwidth Attainable
  • Power-On Reset
  • Output Capability
    • Standard: XORPD OUT, ECPD OUT
    • Bus Driver: I/D OUT
  • SCR Latch-Up-Resistant CMOS Process and Circuit Design
  • Balanced Propagation Delays
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015

The CD74ACT297 provides a simple, cost-effective solution to high-accuracy, digital, phase-locked-loop applications. This device contains all the necessary circuits, with the exception of the divide-by-N counter, to build first-order phase-locked loops as shown in Figure 1.

Both exclusive-OR phase detectors (XORPDs) and edge-controlled (ECPD) phase detectors are provided for maximum flexibility.

Proper partitioning of the loop function, with many of the building blocks external to the package, makes it easy for the designer to incorporate ripple cancellation or to cascade to higher-order phase-locked loops.

The length of the up/down K counter is digitally programmable according to the K-counter function table. With A, B, C, and D all low, the K counter is disabled. With A high and B, C, and D low, the K counter is only three stages long, which widens the bandwidth, or capture range, and shortens the lock time of the loop. When A, B, C, and D are programmed high, the K counter becomes 17 stages long, which narrows the bandwidth, or capture range, and lengthens the lock time. Real-time control of loop bandwidth by manipulating the A-through-D inputs can maximize the overall performance of the digital phase-locked loop.

This device performs the classic first-order phase-locked-loop function without using analog components. The accuracy of the digital phase-locked loop (DPLL) is not affected by VCC and temperature variations, but depends solely on accuracies of the K clock (K CLK), increment/decrement clock (I/D CLK), and loop propagation delays. The I/D clock frequency and the divide-by-N modulos determine the center frequency of the DPLL. The center frequency is defined by the relationship fc = I/D clock/2N (Hz).

The CD74ACT297 provides a simple, cost-effective solution to high-accuracy, digital, phase-locked-loop applications. This device contains all the necessary circuits, with the exception of the divide-by-N counter, to build first-order phase-locked loops as shown in Figure 1.

Both exclusive-OR phase detectors (XORPDs) and edge-controlled (ECPD) phase detectors are provided for maximum flexibility.

Proper partitioning of the loop function, with many of the building blocks external to the package, makes it easy for the designer to incorporate ripple cancellation or to cascade to higher-order phase-locked loops.

The length of the up/down K counter is digitally programmable according to the K-counter function table. With A, B, C, and D all low, the K counter is disabled. With A high and B, C, and D low, the K counter is only three stages long, which widens the bandwidth, or capture range, and shortens the lock time of the loop. When A, B, C, and D are programmed high, the K counter becomes 17 stages long, which narrows the bandwidth, or capture range, and lengthens the lock time. Real-time control of loop bandwidth by manipulating the A-through-D inputs can maximize the overall performance of the digital phase-locked loop.

This device performs the classic first-order phase-locked-loop function without using analog components. The accuracy of the digital phase-locked loop (DPLL) is not affected by VCC and temperature variations, but depends solely on accuracies of the K clock (K CLK), increment/decrement clock (I/D CLK), and loop propagation delays. The I/D clock frequency and the divide-by-N modulos determine the center frequency of the DPLL. The center frequency is defined by the relationship fc = I/D clock/2N (Hz).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMK5B12204 ACTIVE Ultra-low jitter clock generator with network synchronization and BAW technology Four output, low jitter, single BAW-based DPLL clock generator with network synchronization

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Digital Phase-Locked Loop datasheet (Rev. D) 27 Jun 2002
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos