CD74HC109

ACTIVE

High Speed CMOS Logic Dual Positive-Edge-Triggered J-K Flip-Flops with Set and Reset

Product details

Number of channels 2 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type LVTTL/CMOS Output type Push-Pull Clock frequency (MHz) 24 Supply current (max) (µA) 40 IOL (max) (mA) 6 IOH (max) (mA) -6 Features Balanced outputs, Clear, High speed (tpd 10-50ns), Positive edge triggered, Positive input clamp diode, Preset Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 2 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type LVTTL/CMOS Output type Push-Pull Clock frequency (MHz) 24 Supply current (max) (µA) 40 IOL (max) (mA) 6 IOH (max) (mA) -6 Features Balanced outputs, Clear, High speed (tpd 10-50ns), Positive edge triggered, Positive input clamp diode, Preset Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Asynchronous Set and Reset
  • Schmitt Trigger Clock Inputs
  • Typical fMAX = 54MHz at VCC = 5V, CL = 15pF, A = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

  • Asynchronous Set and Reset
  • Schmitt Trigger Clock Inputs
  • Typical fMAX = 54MHz at VCC = 5V, CL = 15pF, A = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

The ’HC109 and ’HCT109 are dual J-K\ flip-flops with set and reset. The flip-flop changes state with the positive transition of Clock (1CP and 2CP).

The flip-flop is set and reset by active-low S\ and R\, respectively. A low on both the set and reset inputs simultaneously will force both Q and Q\ outputs high. However, both set and reset going high simultaneously results in an unpredictable output condition.

The ’HC109 and ’HCT109 are dual J-K\ flip-flops with set and reset. The flip-flop changes state with the positive transition of Clock (1CP and 2CP).

The flip-flop is set and reset by active-low S\ and R\, respectively. A low on both the set and reset inputs simultaneously will force both Q and Q\ outputs high. However, both set and reset going high simultaneously results in an unpredictable output condition.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CD74HC73 ACTIVE High Speed CMOS Logic Dual Negative-Edge-Triggered J-K Flip-Flops with Reset Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD54HC109, CD74HC109, CD54HCT109, CD74HCT109 datasheet (Rev. E) 13 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​