CD74HC138-Q1

ACTIVE

Product details

Technology family HC Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Automotive Supply current (max) (µA) 160
Technology family HC Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Automotive Supply current (max) (µA) 160
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Qualified for Automotive Applications
  • Select One of Eight Data Outputs Active Low
  • I/O Port or Memory Selector
  • Three Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity; NIL or NIH = 30% of VCC, VCC = 5 V

  • Qualified for Automotive Applications
  • Select One of Eight Data Outputs Active Low
  • I/O Port or Memory Selector
  • Three Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . 15 LSTTL Loads
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • 2-V to 6-V VCC Operation
  • High Noise Immunity; NIL or NIH = 30% of VCC, VCC = 5 V

The CD74HC138 is a high-speed silicon-gate CMOS decoder well suited to memory address decoding or data routing applications. This circuit features low power consumption usually associated with CMOS circuitry, yet has speeds comparable to low-power Schottky TTL logic. The circuit has three binary select inputs (A0, A1, and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC138 will go low.

Two active-low and one active-high enables (E1, E2, and E3) are provided to ease the cascading of decoders. The decoder’s eight outputs can drive ten low-power Schottky TTL equivalent loads.

The CD74HC138 is a high-speed silicon-gate CMOS decoder well suited to memory address decoding or data routing applications. This circuit features low power consumption usually associated with CMOS circuitry, yet has speeds comparable to low-power Schottky TTL logic. The circuit has three binary select inputs (A0, A1, and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC138 will go low.

Two active-low and one active-high enables (E1, E2, and E3) are provided to ease the cascading of decoders. The decoder’s eight outputs can drive ten low-power Schottky TTL equivalent loads.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet High-Speed CMOS Logic 3- to 8-Line Inverting Decoder/Demultiplexer datasheet (Rev. A) 24 Apr 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​