CD74HC75

ACTIVE

High Speed CMOS Logic Dual 2-Bit Bistable Transparent Latches

alarmNotifications Order now

Product details

Number of channels 4 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type CMOS Clock frequency (max) (MHz) 28 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 80 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Catalog
Number of channels 4 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type CMOS Clock frequency (max) (MHz) 28 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 80 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • True and Complementary Outputs
  • Buffered Inputs and Outputs
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

  • True and Complementary Outputs
  • Buffered Inputs and Outputs
  • Fanout (Over Temperature Range)
    • Standard Outputs...10 LSTTL Loads
    • Bus Driver Outputs...15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

The ’HC75 and ’HCT75 are dual 2-bit bistable transparent latches. Each one of the 2-bit latches is controlled by separate Enable inputs (1E\ and 2E\) which are active LOW. When the Enable input is HIGH data enters the latch and appears at the Q output. When the Enable input (1E\ and 2E\) is LOW the output is not affected.

The ’HC75 and ’HCT75 are dual 2-bit bistable transparent latches. Each one of the 2-bit latches is controlled by separate Enable inputs (1E\ and 2E\) which are active LOW. When the Enable input is HIGH data enters the latch and appears at the Q output. When the Enable input (1E\ and 2E\) is LOW the output is not affected.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74HC175 ACTIVE Quadruple D-Type Flip-Flops With Clear Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD54HC75, CD74HC75, CD54HCT75, CD74HCT75 datasheet (Rev. F) 13 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​