Product details

Function Single-ended Output frequency (max) (MHz) 0.00012 Number of outputs 4 Output supply voltage (V) 5 Core supply voltage (V) 5 Output skew (ps) 10000 Features 1:4 fanout Operating temperature range (°C) -40 to 85 Rating Catalog Output type TTL Input type TTL
Function Single-ended Output frequency (max) (MHz) 0.00012 Number of outputs 4 Output supply voltage (V) 5 Core supply voltage (V) 5 Output skew (ps) 10000 Features 1:4 fanout Operating temperature range (°C) -40 to 85 Rating Catalog Output type TTL Input type TTL
WQFN (RVK) 12 9 mm² 3 x 3
  • Input Reference Clock 120Hz–240Hz
  • Output Clock (Fin/2) 60Hz–120Hz
  • Output Buffer Drive Strength: 8mA
  • 4 Clock Outputs
  • 4 Control Pins Select Phases of Clock Outputs
  • Supply Voltage: 3.8V–5.5V
  • Operating Temperature Range: –40°C to 85°C
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
  • Package Offerings
    • 12-pin QFN (3mm x 3mm)

  • Input Reference Clock 120Hz–240Hz
  • Output Clock (Fin/2) 60Hz–120Hz
  • Output Buffer Drive Strength: 8mA
  • 4 Clock Outputs
  • 4 Control Pins Select Phases of Clock Outputs
  • Supply Voltage: 3.8V–5.5V
  • Operating Temperature Range: –40°C to 85°C
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
  • Package Offerings
    • 12-pin QFN (3mm x 3mm)

The CDC1104 is a 1 to 4 configurable clock buffer. The device accepts an input reference clock and creates 4 buffered output clocks with an output frequency equal to one half the input clock frequency. Four control inputs, S1, S2, S3, S4 configurable phases of the clock outputs.

The CDC1104 is a 1 to 4 configurable clock buffer. The device accepts an input reference clock and creates 4 buffered output clocks with an output frequency equal to one half the input clock frequency. Four control inputs, S1, S2, S3, S4 configurable phases of the clock outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1 TO 4 CONFIGURABLE CLOCK BUFFER FOR 3D DISPLAYS datasheet 29 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RVK) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos