CY29FCT520T-MIL

ACTIVE

8-Bit Multi-Level Pipeline Register

CY29FCT520T-MIL

ACTIVE

Product details

Technology family FCT Operating temperature range (°C) -55 to 125 Rating Military
Technology family FCT Operating temperature range (°C) -55 to 125 Rating Military
CDIP (JT) 24 221.44 mm² 32 x 6.92
  • Function, Pinout, and Drive Compatible With FCT, F Logic, and AM29520
  • Reduced VOH (Typically = 3.3 V) Version of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Single- and Dual-Pipeline Operation Modes
  • Multiplexed Data Inputs and Outputs
  • CY29FCT520T
    • 64-mA Output Sink Current
      32-mA Output Source Current
  • CY29FCT520ATDMB, CY29FCT520BTDMB
    • 32-mA Output Sink Current
      12-mA Output Source Current
  • 3-State Outputs

  • Function, Pinout, and Drive Compatible With FCT, F Logic, and AM29520
  • Reduced VOH (Typically = 3.3 V) Version of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Single- and Dual-Pipeline Operation Modes
  • Multiplexed Data Inputs and Outputs
  • CY29FCT520T
    • 64-mA Output Sink Current
      32-mA Output Source Current
  • CY29FCT520ATDMB, CY29FCT520BTDMB
    • 32-mA Output Sink Current
      12-mA Output Source Current
  • 3-State Outputs

The CY29FCT520T is a multilevel 8-bit-wide pipeline register. The device consists of four registers, A1, A2, B1, and B2, which are configured by the instruction inputs I0, I1 as a single four-level pipeline or as two two-level pipelines. The contents of any register can be read at the multiplexed output at any time by using the multiplex-selection controls (S0 and S1).

The pipeline registers are positive-edge triggered, and data is shifted by the rising edge of the clock input. Instruction I = 0 selects the four-level pipeline mode. Instruction I = 1 selects the two-level B pipeline, while I = 2 selects the two-level A pipeline. I = 3 is the hold instruction; no shifting is performed by the clock in this mode.

In the two-level operation mode, data is shifted from level 1 to level 2 and new data is loaded into level 1.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The CY29FCT520T is a multilevel 8-bit-wide pipeline register. The device consists of four registers, A1, A2, B1, and B2, which are configured by the instruction inputs I0, I1 as a single four-level pipeline or as two two-level pipelines. The contents of any register can be read at the multiplexed output at any time by using the multiplex-selection controls (S0 and S1).

The pipeline registers are positive-edge triggered, and data is shifted by the rising edge of the clock input. Instruction I = 0 selects the four-level pipeline mode. Instruction I = 1 selects the two-level B pipeline, while I = 2 selects the two-level A pipeline. I = 3 is the hold instruction; no shifting is performed by the clock in this mode.

In the two-level operation mode, data is shifted from level 1 to level 2 and new data is loaded into level 1.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download
Other devices and data sheet

Other device variants can also be found in the  CY29FCT520T product page

This data sheet applies to both  CY29FCT520T and  CY29FCT520T-MIL

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multilevel Pipeline Register With 3-State Outputs datasheet (Rev. C) 02 Nov 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​