Product details

Resolution (Bits) 10 Number of DAC channels 2 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 500 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 464 SFDR (dB) 76 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 10 Number of DAC channels 2 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 500 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 464 SFDR (dB) 76 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
VQFN (RGC) 64 81 mm² 9 x 9
  • Dual Channel
  • Resolution
    • DAC3154: 10-Bit
    • DAC3164: 12-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin Compatible Family with DAC3174 and
    DAC3151/DAC3161/DAC3171
  • Input Interface:
    • 12-/10-Bit Wide LVDS Inputs
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 460mW
  • Spectral Performance at 20 MHz IF
    • SNR: 62 dBFS for DAC3154, 72 dBFS for DAC3164
    • SFDR: 76 dBc for DAC3154, 77 dBc for DAC3164
  • Current Sourcing DACs
  • Compliance Range: –0.5V to 1V
  • Package: 64 Pin QFN (9x9mm)
  • Dual Channel
  • Resolution
    • DAC3154: 10-Bit
    • DAC3164: 12-Bit
  • Maximum Sample Rate: 500 MSPS
  • Pin Compatible Family with DAC3174 and
    DAC3151/DAC3161/DAC3171
  • Input Interface:
    • 12-/10-Bit Wide LVDS Inputs
    • Internal FIFO
  • Chip to Chip Synchronization
  • Power Dissipation: 460mW
  • Spectral Performance at 20 MHz IF
    • SNR: 62 dBFS for DAC3154, 72 dBFS for DAC3164
    • SFDR: 76 dBc for DAC3154, 77 dBc for DAC3164
  • Current Sourcing DACs
  • Compliance Range: –0.5V to 1V
  • Package: 64 Pin QFN (9x9mm)

The DAC3154/DAC3164 are dual channel 10-/12-bit, pin-compatible family of 500 MSPS digital-to-analog converters (DAC). The DAC3154/DAC3164 use a 10-/12-bit wide LVDS digital bus with an input FIFO. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing and terminate to GND with a compliance range of –0.5 to 1V. DAC3154/ DAC3164 are pin compatible with the dual-channel, 14-bit, 500 MSPS digital-to-analog converters DAC3174, and the single-channel, 14-/12-10-bit, digital-to-analog converters DAC3171/DAC3161/DAC3151.

The devices are available in a QFN-64 PowerPAD package is specified over the full industrial temperature range (–40°C to 85°C).

The DAC3154/DAC3164 are dual channel 10-/12-bit, pin-compatible family of 500 MSPS digital-to-analog converters (DAC). The DAC3154/DAC3164 use a 10-/12-bit wide LVDS digital bus with an input FIFO. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing and terminate to GND with a compliance range of –0.5 to 1V. DAC3154/ DAC3164 are pin compatible with the dual-channel, 14-bit, 500 MSPS digital-to-analog converters DAC3174, and the single-channel, 14-/12-10-bit, digital-to-analog converters DAC3171/DAC3161/DAC3151.

The devices are available in a QFN-64 PowerPAD package is specified over the full industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual 12-/10-bit 500 MSPS Digital to Analog Converters datasheet 31 May 2013
More literature TI and Altera Ease Design Process with Compatible Evaluation Tools 25 Apr 2011
More literature TI and Xilinx Ease Design Process with Compatible Evaluation Tools 25 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC3154EVM — DAC3154 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module

The DAC3154EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 10-bit 500 MSPS DAC3154 digital-to-analog converter (DAC). The EVM provides a flexible environment to test the DAC3154 under a variety of clock, and input conditions. For ease of (...)

User guide: PDF
Buy from a distributor
Simulation model

DAC3154 IBIS Model

SLAM186.ZIP (56 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos