Product details

Resolution (bps) 16 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 65 Settling time (µs) 8 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 4.75 Operating temperature range (°C) -40 to 105 Product type Precision DAC
Resolution (bps) 16 Number of DAC channels 4 Interface type Parallel Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 65 Settling time (µs) 8 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 4.75 Operating temperature range (°C) -40 to 105 Product type Precision DAC
TQFP (PFB) 48 81 mm² 9 x 9
  • Single Supply: +2.7 V to +5.5 V
  • Micropower Operation: 950 µA @ 5 V
  • Rail-To-Rail Voltage Output
  • Ultralow Crosstalk: –110 dB
  • Settling Time: 10 µs To ±0.003% FSR
  • 16-Bit Monotonic
  • Offset Error: ±0.3 mV
  • Gain Error: ±1 mV
  • Total Error: ±3 mV
  • Per-Channel VREF+, VREF–, VFB Pins
  • Logic Compatible: +1.8 V to +5.5 V
  • Readback Capability
  • Double Buffered Inputs
  • Simultaneous or Sequential Update
  • Schmitt-Triggered Digital Inputs
  • Hardware Reset
  • 48-Lead TQFP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Optical Networking

  • Single Supply: +2.7 V to +5.5 V
  • Micropower Operation: 950 µA @ 5 V
  • Rail-To-Rail Voltage Output
  • Ultralow Crosstalk: –110 dB
  • Settling Time: 10 µs To ±0.003% FSR
  • 16-Bit Monotonic
  • Offset Error: ±0.3 mV
  • Gain Error: ±1 mV
  • Total Error: ±3 mV
  • Per-Channel VREF+, VREF–, VFB Pins
  • Logic Compatible: +1.8 V to +5.5 V
  • Readback Capability
  • Double Buffered Inputs
  • Simultaneous or Sequential Update
  • Schmitt-Triggered Digital Inputs
  • Hardware Reset
  • 48-Lead TQFP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Optical Networking

The DAC8544 is a low-power, quad-channel, 16-bit, voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail voltage swing to be achieved at the output. The DAC8544 is 16-bit monotonic and offers exceptional absolute accuracy with ultralow crosstalk. The DAC8544 uses a 16-bit parallel interface and features additional power-down function pins as well as hardware-enabled, synchronous DAC updating and reset capability.

The DAC8544 requires an external reference voltage to set the output range of the DAC. The device incorporates a power-on-reset circuit that ensures that the DAC outputs power up at zero volt and remains there until a valid write takes place. In addition, the DAC8544 contains a power-down feature, accessed via PD\ pin, that reduces the current consumption of the device to 400 nA at 5 V. The power consumption is typically under 5 mW at VDD = 5 V.

The DAC8544 is available in a 48-lead TQFP package with an operating temperature range of –40°C to +105°C.

The DAC8544 is a low-power, quad-channel, 16-bit, voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail voltage swing to be achieved at the output. The DAC8544 is 16-bit monotonic and offers exceptional absolute accuracy with ultralow crosstalk. The DAC8544 uses a 16-bit parallel interface and features additional power-down function pins as well as hardware-enabled, synchronous DAC updating and reset capability.

The DAC8544 requires an external reference voltage to set the output range of the DAC. The device incorporates a power-on-reset circuit that ensures that the DAC outputs power up at zero volt and remains there until a valid write takes place. In addition, the DAC8544 contains a power-down feature, accessed via PD\ pin, that reduces the current consumption of the device to 400 nA at 5 V. The power consumption is typically under 5 mW at VDD = 5 V.

The DAC8544 is available in a 48-lead TQFP package with an operating temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC80504 ACTIVE True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference 16-bit device with internal reference and QFN 3 mm by 3 mm package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quad 16-Bit Rail-to-Rail Voltage Output Parallel Interface DAC datasheet (Rev. A) 28 Jun 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos