Gehäuseinformationen
Gehäuse | Pins VSSOP (DGS) | 10 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 1.000 | SMALL T&R |
Merkmale von DAC082S085
- Ensured Monotonicity
- Low Power Operation
- Rail-to-Rail Voltage Output
- Power-On Reset to 0 V
- Simultaneous Output Updating
- Wide Power Supply Range: 2.7 V to 5.5 V
- Industrys Smallest Package
- Power-Down Modes
- Key Specifications:
- Resolution: 8 Bits
- INL: ±0.5 LSB (Maximum)
- DNL: 0.18 / –0.13 LSB (Maximum)
- Settling Time: 4.5 µs (Maximum)
- Zero Code Error: 15 mV (Maximum)
- Full-Scale Error: –0.75% FS (Maximum)
- Supply Power:
- Normal: 0.6 mW (3 V) / 1.6 mW (5 V)
(Typical) - Power Down: 0.3 µW (3 V) / 0.8 µW (5 V)
(Typical)
- Normal: 0.6 mW (3 V) / 1.6 mW (5 V)
Beschreibung von DAC082S085
The DAC082S085 device is a full-featured, general-purpose, DUAL, 8-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 0.6 mW at 3 V and 1.6 mW at 5 V. The DAC082S085 is packaged in 10-pin SON and VSSOP packages. The 10-pin WSON package makes the DAC082S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing, and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE, and DSP interfaces.