Gehäuseinformationen
Gehäuse | Pins VQFN (RGF) | 40 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von MCT8316Z
- Three-phase BLDC motor driver with integrated
Sensored Trapezoidal control
- Hall Sensor based Trapezodial (120°) commutation
- Supports Analog or Digital Hall inputs
- Configurable PWM modulation: Synchronous/Asynchronous
- Cycle-by-cycle current limit to limit phase current
- Supports up to 200-kHz PWM frequency
- Active Demagnetization to reduce power losses
- 4.5-V to 35-V operating voltage (40-V abs max)
- High output current capability: 8-A Peak
- Low MOSFET on-state resistance
- 95-mΩ RDS(ON) (HS + LS) at TA = 25°C
- Low power sleep mode
- 1.5-µA at VVM = 24-V, TA = 25°C
- Integrated built-in current sense
- Doesnt require external current sense resistors
- Flexible
device configuration options
- MCT8316ZR: 5-MHz 16-bit SPI interface for device configuration and fault status
- MCT8316ZT: Hardware pin based configuration
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Built-in 3.3-V (5%), 30-mA LDO regulator
- Built-in 3.3-V/5-V, 200-mA buck regulator
- Delay compensation reduces duty cycle distortion
- Suite of integrated protection features
- Supply undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Motor lock protection
- Thermal warning and shutdown (OTW/OTSD)
- Fault condition indication pin (nFAULT)
- Optional fault diagnostics over SPI interface
Beschreibung von MCT8316Z
The MCT8316Z provides a single-chip code-free sensored trapezoidal solution for customers driving 12- to 24-V brushless-DC motors. The MCT8316Z integrates three 1/2-H bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mOhms (high-side and low-side combined) to enable high power drive capability. Current is sensed using an integrated current sensing feature which eliminates the need for external sense resistors. Power management features of an adjustable buck regulator and LDO generate the necessary voltage rails for the device and can be used to power external circuits.
MCT8316Z implements sensored trapezoidal control in a fixed-function state machine, so an external microcontroller is not required to spin the brushless-DC motor. The device integrates three analog hall comparators for position sensing to achieve sensored trapezoidal BLDC motor control. The control scheme is highly configurable through hardware pins or register settings ranging from motor current limiting behavior to fault response. The speed can be controlled through a PWM input.
There are a large number of protection features integrated into the MCT8316Z, intended to protect the device, motor, and system against fault events.
Refer Section 9.1 for design consideration and recommendation on device usage.