Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von OPA131
- FET input: IB = 50pA max
- Low offset voltage: 750µV max
- Wide supply range: ±4.5V to ±18V
- Slew rate: 10V/µs
- Wide bandwidth: 4MHz
- Excellent capacitive load drive
- Single, dual, quad versions
Beschreibung von OPA131
The OPAx131 series of FET-input op amps provides high performance at low cost. The OPA131 single, OPA2131 dual, and OPA4131 quad versions in industry-standard pinouts allow cost-effective design options.
The OPAx131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.
Single and dual versions are available in an 8-pin, SOIC, surface-mount package. The quad version is available in 14-pin and 16-pin, SOIC, surface-mount packages, and a 14-pin PDIP package.