Gehäuseinformationen
Gehäuse | Pins TQFP (PFB) | 48 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | JEDEC TRAY (5+1) |
Merkmale von PCM4222
- Supports Linear PCM, 1-Bit Direct Stream Digital (DSD), and Multi-Bit Modulator Output Data
- Supports PCM Output Sampling Rates from 8kHz to 216kHz
- Choose from 64x or 128x Oversampled Output Rates for DSD
- Differential Voltage Inputs
- On-Chip Voltage Reference Improves Power Supply Noise Rejection
- Dynamic Performance: Multi-Bit Modulator Output with 6.144MHz Modulator Clock
- 6-Bit Modulator Data
- Dynamic Range (-60dB input, A-weighted): 124dB typical
- Dynamic Range (-60dB input, 20kHz Bandwidth): 122dB typical
- Total Harmonic Distortion + Noise (-1dB input, 20kHz bandwidth): -108dB typical
- Dynamic Performance: PCM Output with 24-Bit Word Length
- Dynamic Range (-60dB input, A-weighted): 123dB typical
- Dynamic Range (-60dB input, 20kHz bandwidth): 121dB typical
- Total Harmonic Distortion + Noise (-1dB input, 20kHz bandwidth): -108dB typical
- Dynamic Performance: DSD Output with 5.6448MHz bit rate
- Dynamic Range (-60dB input, 20kHz bandwidth): 121dB typical
- Total Harmonic Distortion + Noise (-1dB input, 20kHz bandwidth): -108dB typical
- Low Power Dissipation:
- 305mW typical for 48kHz sampling rate
- 330mW typical for 96kHz sampling rate
- 340mW typical for 192kHz sampling rate
- Linear Phase Digital Decimation Filtering
- Select from Classic or Low Group Delay Filter Responses
- Digital High-Pass Filtering Removes DC Offset
- Left and Right Channel Filters May Be Disabled Independently
- PCM Audio Serial Port Interface
- Master or Slave Mode Operation
- Supports Left-Justified, I2S, and TDM Data Formats
- PCM Output Word Length Reduction
- Overflow Indicators for the Left and Right Channels
- Analog Power Supply: +4.0V nominal
- Digital Power Supply: +3.3V nominal
- Power-Down Mode: 4mW typical
- Package: TQFP-48, RoHS compliant
- APPLICATIONS
- Digital Audio Recorders and Mixing Desks
- Digital Live Sound Consoles
- Digital Audio Effects Processors
- Surround Sound Encoders
- Broadcast Studio Equipment
- Audio Test and Measurement
- Sonar Systems
- High-Performance Data Acquisition
Windows is a registered trademark of Microsoft.
I2S is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.
Beschreibung von PCM4222
The PCM4222 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4222 supports 24-bit linear PCM, 1-bit Direct Stream Digital (DSD), and 6-bit modulator data outputs. The supported output formats make the PCM4222 ideal for digital audio recording and processing applications. The multi-bit modulator output adds versatility, allowing customers to design their own digital decimation filter and processing hardware. The on-chip, linear phase decimation filtering engine supports Classic and Low Group Delay filter responses, allowing optimization for either studio or live sound applications.
The PCM4222 includes three PCM sampling modes, supporting output sampling rates from 8kHz to 216kHz. The DSD output supports either 64x or 128x oversampled bit rates. The PCM4222 is configured using dedicated control pins for selection of output modes, PCM audio data formats and word length, decimation filter response, high-pass filter disable, and reset/power-down functions.
While providing uncompromising performance, the PCM4222 addresses power concerns with just over 300mW typical total power dissipation, making the device suitable for multi-channel audio systems. The PCM4222 is typically powered from a +4.0V analog supply and a +3.3V digital supply. The digital I/O is logic-level compatible with common digital signal processors, digital interface transmitters, and programmable logic devices. The PCM4222 is available in a TQFP-48 package, which is RoHS-compliant.