Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 40 | TUBE |
Merkmale von SN65LVDS391
- Four (391), Eight (389), or Sixteen (387) Line
Drivers Meet or Exceed the Requirements of ANSI
EIA/TIA-644 Standard - Designed for Signaling Rates Up to 630 Mbps
With Very Low Radiation (EMI) - Low-Voltage Differential Signaling With Typical
Output Voltage of 350 mV and a 100-Ω Load - Propagation Delay Times Less Than 2.9 ns
- Output Skew Is Less Than 150 ps
- Part-to-Part Skew Is Less Than 1.5 ns
- 35-mW Total Power Dissipation in Each Driver
Operating at 200 MHz - Driver Is High-Impedance When Disabled or With
VCC < 1.5 V - SN65 Version Bus-Pin ESD Protection Exceeds
15 kV - Packaged in Thin Shrink Small-Outline Package
With 20-mil Pin Pitch - Low-Voltage TTL (LVTTL) Logic Inputs Are 5-V
Tolerant
Beschreibung von SN65LVDS391
This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.
When disabled, the driver outputs are high-impedance. Each driver input (A) and enable (EN) have an internal pulldown that will drive the input to a low level when open-circuited.
The SN65LVDS387, SN65LVDS389, and SN65LVDS391 devices are characterized for operation from –40°C to 85°C. The SN75LVDS387, SN75LVDS389, and SN75LVDS391 devices are characterized for operation from 0°C to 70°C.