Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 5 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74LV1T126-Q1
-
AEC-Q100 qualified for automotive applications:
-
Device temperature grade 1: -40°C to +125°C
-
Device HBM ESD classification level 2
-
Device CDM ESD classification level C4B
-
- Wide operating range of 1.8 V to 5.5 V
-
Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
-
Up translation:
-
1.2 V to 1.8 V
-
1.5 V to 2.5 V
-
1.8 V to 3.3 V
-
3.3 V to 5.0 V
-
-
Down translation:
- 5.0 V, 3.3 V, 2.5 V to 1.8 V
- 5.0 V, 3.3 V to 2.5 V
- 5.0 V to 3.3 V
-
- 5.5-V tolerant input pins
- Supports standard pinouts
- Up to 150 Mbps with 5-V or 3.3-V V CC
- Latch-up performance exceeds 250 mA per JESD 17
Beschreibung von SN74LV1T126-Q1
The SN74LV1T126-Q1 is a single buffer gate with 3-state outputs and integrated voltage translation. This buffer performs the Boolean function Y = A in positive logic. The outputs can be placed into a Hi-Z state by applying a Low on the OE pin. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).