Gehäuseinformationen
Gehäuse | Pins SSOP (DB) | 14 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74LVC04A
- Operate From 1.65 V to 3.6 V
- Specified From 40°C to 85°C, 40°C to 125°C, and –55°C to 125°C
- Inputs Accept Voltages to 5.5 V
- Maximum tpd of 4.5 ns at 3.3 V
- Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- APPLICATIONS
- Power Sub-Station Controls
- Ethernet Switches
- Flow Meters
- I/O Modules and Digital PLC/DCS Inputs
- Servers
- Tests and Measurement
All other trademarks are the property of their respective owners
Beschreibung von SN74LVC04A
The SNx4LVC04A hex inverters contains six independent inverters designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC04A hex inverter contains six independent inverters designed for 1.65-V to 3.6-V VCC operation. The SNx4LVC04A devices perform the Boolean function Y = A.
Inputs can be driven from 1.8-V or 3.3-V devices. This feature allows the use of these devices as translators in a mixed 1.8-V or 3.3-V system environment.