Gehäuseinformationen
Gehäuse | Pins SOT-SC70 (DCK) | 5 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74LVC1G07-Q1
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- 2000-V Device human-body model (HBM) ESD classification level 2
- 1000-V Device charged-device model (CDM) ESD classification level C5
- Supports 5-V VCC operation
- Input and open-drain output accept
Voltages up to 5.5 V - Max tpd of 5.7 ns at 3.3 V
- Low power consumption, 10-µA max ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports partial-power-down mode
Operation
Beschreibung von SN74LVC1G07-Q1
The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotive applications. This is designed for 1.65-V to 5.5-V VCC operation.
The output of the SN74LVC1G07-Q1 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.