Gehäuseinformationen
Gehäuse | Pins SSOP (DB) | 28 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 50 | TUBE |
Merkmale von SRC4193
- Automatic Sensing of the Input-to-Output
Sampling Ratio - Wide Input-to-Output Sampling Range: 16:1 to
1:16 - Supports Input and Output Sampling Rates Up to
212 kHz - Dynamic Range: 144 dB (–60-dbFS Input, BW =
20 Hz to fS/2, A-Weighted) - THD+N: –140 dB (0-dbFS Input, BW = 20 Hz to
fS/2) - Attenuates Sampling and Reference Clock Jitter
- High-Performance, Linear-Phase Digital Filtering
with Stop Band Attenuation Greater than 140 dB - Flexible Audio Serial Ports:
- Master or Slave-Mode Operation
- Supports I2S, Left-Justified, Right-Justified,
and TDM Data Formats - Supports 16, 18, 20, or 24-Bit Audio Data
- TDM Mode Allows Daisy-Chaining of up to
Eight Devices
- Supports 24-, 20-, 18-, or 16-Bit Input and Output
Data: All Output Data is Dithered from the Internal
28-Bit Data Path - Low Group Delay Option for Interpolation Filter
- Direct Downsampling Option for Decimation Filter
(SRC4193 Only) - SPI Port Provides Access to Internal Control
Registers (SRC4193 Only) - Soft Mute Function
- Bypass Mode
- Programmable Digital Output Attenuation
(SRC4193 Only); 256 Steps: 0 dB to –127.5 dB,
0.5-dB/step - Power Down Mode
- Operates From a Single 3.3-V Power Supply
- Small 28-Pin SSOP Package
- Pin Compatible with the AD1896 (SRC4192 Only)
Beschreibung von SRC4193
The SRC4192 and SRC4193 devices are asynchronous, sample-rate converters designed for professional and broadcast audio applications. The SRC4192 and SRC4193 devices combine a wide input-to-output sampling ratio with outstanding dynamic range and ultra-low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4192 and SRC4193 devices to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.
The SRC4192 device is a standalone, pin-programmed device, with control pins for mode, data format, mute, bypass, and low group-delay functions. The SRC4193 device is a software-controlled device featuring a serial peripheral interface (SPI) port, which is utilized to program all functions through the internal control registers.
The SRC4192 and SRC4193 devices can operate from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates over the 1.65-V to 3.6-V supply range, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. Both devices are available in a 28-pin SSOP package.