Gehäuseinformationen
Gehäuse | Pins HTQFP (PHD) | 64 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 90 | JEDEC TRAY (10+1) |
Merkmale von TAS5414B-Q1
- TAS5414-Q1 – Single-Ended Input
- TAS5424-Q1 – Differential Input
- Four-Channel Digital Power Amplifier
- Four Analog Inputs, Four BTL Power Outputs
- Typical Output Power at 10% THD+N
- 28 W/Ch Into 4 Ω at 14.4 V
- 50 W/Ch Into 2 Ω at 14.4 V
- 79 W/Ch Into 4 Ω at 24 V
- 150 W/Ch Into 2 Ω at 24 V (PBTL)
- Channels Can Be Paralleled (PBTL) for High Current Applications
- THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
- Patented Pop- and Click-Reduction Technology
- Soft Muting With Gain Ramp Control
- Common-Mode Ramping
- Patented AM Interference Avoidance
- Patented Cycle-by-Cycle Current Limit
- 75-dB PSRR
- Four-Address I2C Serial Interface for
Device Configuration and Control - Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
- Load Diagnostic Functions:
- Output Open and Shorted Load
- Output-to-Power and -to-Ground Shorts
- Patented Tweeter Detection
- Protection and Monitoring Functions:
- Short-Circuit Protection
- Load-Dump Protection to 50 V
- Fortuitous Open Ground and Power Tolerant
- Patented Output DC Level Detection While Music Playing
- Over-temperature Protection
- Over- and Undervoltage Conditions
- Clip Detection
- 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
for the TAS5414-Q1 - 44-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
for the TAS5424-Q1 - 44-Pin PSOP3 (DKE) Low-Standoff Power SOP Package With
Heat Slug Up for the TAS5424-Q1 - 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414-Q1
- Designed for Automotive EMC Requirements
- Qualified According to AEC-Q100
- ISO9000:2002 TS16949 Certified
- –40°C to 105°C Ambient Temperature Range
- APPLICATIONS
- OEM/Retail Head Units and Amplifier Modules Where Feature Densities
and System Configurations Require Reduction in Heat From the Audio Power
Amplifier
- OEM/Retail Head Units and Amplifier Modules Where Feature Densities
Beschreibung von TAS5414B-Q1
The TAS5414-Q1 and TAS5424-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414-Q1 uses single-ended analog inputs, while the TAS5424-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.