Gehäuseinformationen
Gehäuse | Pins VSON (DRB) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS2557-Q1
- AEC-Q100 Qualified
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C5
-
Functional Safety-Capable
- Documentation available to aid functional safety system design
- Meets USB current-limiting requirements
- Adjustable current limit, 500 mA – 5 A (typ.)
- ±6.5% current-limit accuracy at 4.5 A
- Fast short-circuit response – 3.5 µs (typ.)
- 22-mΩ high-side MOSFET
- Operating range: 2.5 V to 6.5 V
- 2-µA maximum standby supply current
- Built-in soft-start
- 15-kV and 8-kV system-level ESD capable
- Safety-related certifications:
- UL Recognized for UL 2367
- CB Certification for IEC 60950
- CB Certification for IEC 62368
Beschreibung von TPS2557-Q1
The TPS2556-Q1 and TPS2557-Q1 power-distribution switches are specialized for automotive applications which require precision current limiting or capacity to handle heavy capacitive loads and short circuits. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) via an external resistor. Control of the power-switch rise and fall times minimizes current surges during turnon or turnoff.
TPS2556-Q1 and TPS2557-Q1 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.
Use with the TPS2511-Q1 or TPS2513A-Q1 for a low-loss, automotive-qualified, USB charging-port solution capable of charging all of todays popular phones and tablets.