Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von TPS54233
- 3.5 V to 28 V Input Voltage Range
- Adjustable Output Voltage Down to 0.8 V
- Integrated 80 mΩ High Side MOSFET Supports
up to 2A Continuous Output Current - High Efficiency at Light Loads with a Pulse
Skipping Eco-mode™ - Fixed 300 kHz Switching Frequency
- Typical 1 µA Shutdown Quiescent Current
- Adjustable Slow Start Limits Inrush Currents
- Programmable UVLO Threshold
- Overvoltage Transient Protection
- Cycle by Cycle Current Limit, Frequency Fold
Back and Thermal Shutdown Protection - Available in Easy-to-Use SOIC8 Package
- Supported by WEBENCH® Software Tool
(www.TI.com/WEBENCH) - APPLICATIONS
- Consumer Applications such as Set-Top Boxes,
CPE Equipment, LCD Displays, Peripherals, and
Battery Chargers - Industrial and Car Audio Power Supplies
- 5V, 12V and 24V Distributed Power Systems
- Consumer Applications such as Set-Top Boxes,
WEBENCH Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners
Beschreibung von TPS54233
The TPS54233 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.